|
Products
Honeywell Sensing & Control offers a diverse range of test and measurement sensors that represents more than 50 years of experience. Known in the past under the Sensotec and Lebow brand names, Honeywell sensors for test & measurement have become synonymous with innovation, durability and quality.
Our extensive engineering and manufacturing expertise is evident in our complete lines of load cells, pressure sensors, torque sensors, displacement transducers (LVDTs), accelerometers, wireless telemetry sensors, and instrumentation products. These innovative, customizable, and cost-effective solutions are designed to perform in even the most challenging situations and environments.
Features
Honeywell offers various types of sensors for test and measurement applications which include:
- Load
- Pressure
- Torque
- Displacement
- Accelerometers
- Instruments
Click on the navigation bar to the left to see additional product choices.
|
|
 From general purpose load cells to fatigue-rated, high performance products, Honeywell offers the most comprehensive selection of tension, compression and universal measurement load cells available on the market today. Each of our load cells can be customized to meet your needs, whatever your application.
Available in carbon steel and stainless steel for use in harsh environments, Honeywell load cells are designed for high accuracy, even under extreme testing conditions that may effect measurements, such as bending or thrusting motions. Our product line also includes miniature and subminiature tension/compression and compression-style models that are unmatched in harsh environments with tight clearances or confined spaces. More Load Can't Find What You're Looking For? Let Us Help  Honeywell’s absolute, gage and true gage pressure and miniature pressure sensors are manufactured from the start to meet the most demanding test and measurement specifications in some of the world’s most rugged environments, from general industrial process needs up to highly specialized pressure sensors used in hazardous locations.
Specialties include high pressure, high temperature and flush diaphragm models in both regular, miniature sizes and subminiature sizes to fit in spaces with tight clearances.
Honeywell also manufactures a full-featured selection of wet/wet and wet/dry differential pressure transducers and transmitters. We understand the difficulty of calibrating delicate measurement tools and design our products with rugged and reliable stainless steel construction (including wetted parts) to meet or exceed standard requirements.
Honeywell’s pressure products have been developed and refined over time to meet our customer’s exacting requirements and can be completely customized to meet your needs. If you don’t see exactly what you need, please contact us. More Pressure Can't Find What You're Looking For? Let Us Help  With a tradition of quality and accuracy in torque measurement that stretches back over half a century, Honeywell has spent decades improving and customizing both rotary and reaction torque transducers. Our extensive product line reflects this dedication, offering unmatched application and mechanical flexibility diversity.
Having performed thousands of modifications to individual products, Honeywell’s high-quality, custom design solutions ensure that from basic torque telemetry to advanced digital measurement, you will find a product that suits your application. More Torque Can't Find What You're Looking For? Let Us Help  Honeywell manufactures a selection of linear variable displacement transducers (LVDTs) designed to meet the requirements common to most single and multiple-point industrial gauging applications. This offering includes a diverse set of micro-displacement instruments, often used in research and scientific laboratories.
Honeywell’s displacement transducer products are each designed as a complete package, eliminating the need for customers to identify, purchase and install additional components in order to implement the transducer. Solid, stainless steel construction and available submersible connectors add additional value to a line of rugged LVDTs that is certain to meet your needs. More Displacement Can't Find What You're Looking For? Let Us Help  Honeywell accelerometers include a full range of configurations, including miniature transducers, bi-axial and tri-axial measurements and special submersible units, all available in numerous mounting configurations, including screw type, bolt mount, epoxy and others.
Plus, Honeywell offers both strain gauge and piezo-electric technology, making our product line one of the most robust in the market.
Honeywell accelerometers are designed to survive most overloads and are built to perform in the most extreme temperature conditions. More Accelerometers Can't Find What You're Looking For? Let Us Help  At Honeywell, an instrumentation product isn’t just a simple display – it’s a high-precision instrument. Honeywell offers a complete line of single-channel, multi-channel and micro-processor-based units, as well as, a variety of in-line amplifiers for use with transducers and transmitters, including those from other manufacturers.
Each one of Honeywell’s instrumentation products features a regulated power supply for use with your transducer and is designed to provide a high dynamic frequency response. Each product is available as a custom design for your exact specifications. More Instruments Can't Find What You're Looking For? Let Us Help  Honeywell provides a wide range of accessories for the pressure, load, torque, accelerometers, displacement transducers (LVDT), digital gages and instrumentation products that are designed to meet additional requirements for most customer applications.
Accessories can range from load buttons and pull plates for load cells, shackles and bearings for rod-end load cells, mounting studs and adapters for accelerometers, adapters for pressure products, various instrumentation accessories and connectors and cable assemblies for all products.
If you have special needs and can’t find exactly what you need, contact Honeywell to discuss a customized solution. More Accessories Can't Find What You're Looking For? Let Us Help
|
|
|
|
|
|
-
53
-
Model 53 Low Cost Load Cell, ±0.6% full scale accuracy, Range of 5 lb to 50,000 lb, Stainless Steel Diaphragm Design, Miniature footprint
-
more 53
-
-
1600
-
Model 1600 Series ( 1604 -1607 ) Rotary Transformer Torque Sensor, 50 lb-in to 100,000 lb-in, 0.1 % Non-linearity and Hysteresis, circular keyed shaft configuration
-
more 1600
-
-
SC500
-
Programmable single-channel instrument; 1/8 DIN case; Available in strain gage, high level, and LVDT input versions
-
more SC500
-
|
|
|
|
|
-
You must use quotation marks when searching order codes. Start with the base order code and range & then add option codes to further reduce the search.
For example: “AL111” will yield the most results. “AL111BN,1A,2U” will start to narrow the search
-
Use the * symbol at the end of a word, part number, partial part number or model number. This will create a wildcard search.
For example: Entering 366* will bring up Model 366 and Model 3663 as well as specific part numbers which contain 366 within the part number.
-
Enter AND (no quote marks) between search terms. This will locate the exact phrase which contains all of the words referenced.
For example: Entering Subminiature AND Load will bring up all products which have BOTH words in the product description.
-
Enter “OR” (with quote marks) between search terms to find products with either word in the description.
For Example: Entering Miniature “OR” Subminiature will bring up all products which have EITHER word in the product spelling
-
When searching by product family or category, try navigating through the product menu via the navigation button on the top left of the website. Or use the Find-A-Solution button from the home page.
|
|
|
|