|
Subminature
Honeywell’s subminiature piezoelectric accelerometers provide highly accurate and reliable data output in an extremely small low profile footprint for usage in tight spaces with limited clearances.
Honeywell’s Model MA23’s subminiature amplified piezoelectric accelerometer features constant current low output impedance output combined with the ability to drive high load capacitance allowing long runs of low cost cable without degradation of data.
The Model MAQ36 is a miniature self generating piezoelectric transducer designed for use in higher temperature environments. These units have no internal electronics and require no external power for operation.
Both feature wide frequency ranges and a flat sensitivity vs. temperature response over the temperature range.
Honeywell has extensive experience in helping customers with custom requirements. If you don’t see exactly what you need, contact us to discuss a custom engineered solution.
Features
- Subminiature sizes smaller than a fingernail to fit in extremely tight spaces
- Lightweight, low profile
- 25 kHZ or 45 kHZ mounted frequency
- IEPE, mV/G, or pC/G charge output
- HE 30 Aluminum or stainless steel construction
|
|
 Honeywell’s subminiature charge output accelerometers are designed to be used in industrial test and automation environments with high temperatures or where a high natural frequency is desired.. Their extremely small footprint and low profile allows them to be used in tight spaces with limited clearances.
These models are self generating piezoelectric transducers with no internal electronics and require no external power for operation. Units are usually connected to a local charge amplifier mounted as near as possible in a lower temperature environment.
The seismic element is mechanically isolated from the mounting base, resulting in a low base strain sensitivity. Each features a wide frequency range and a flat sensitivity vs. temperature response over the temperature range. Non-magnetic stainless steel and sealed body provide accurate and reliable data in rugged environments.
Need an even more customized design? Custom engineering is a Honeywell specialty. Contact us with your requirements for a quote.
More Charge Output Can't Find What You're Looking For? Let Us Help  Honeywell’s subminiature amplified piezoelectric accelerometers are designed for use in laboratory testing, modal analysis studies, and structural monitoring.
The constant current low output impedance output combined with the ability to drive high load capacitance allows long runs of low cost cable without degradation of data. The Model MA23 features a high natural frequency, a high sensitivity, a wide frequency range and a flat sensitivity vs. temperature response over the temperature range.
These models are usually mounted to the testing structure using beeswax or adhesive and can be supplied with different cable lengths.
Honeywell has extensive experience in helping customers with custom requirements. If you don’t see exactly what you need, contact us to discuss a custom engineered solution.
More Constant Current Can't Find What You're Looking For? Let Us Help
|
|
|
|
|
|
-
53
-
Model 53 Low Cost Load Cell, ±0.6% full scale accuracy, Range of 5 lb to 50,000 lb, Stainless Steel Diaphragm Design, Miniature footprint
-
more 53
-
-
1600
-
Model 1600 Series ( 1604 -1607 ) Rotary Transformer Torque Sensor, 50 lb-in to 100,000 lb-in, 0.1 % Non-linearity and Hysteresis, circular keyed shaft configuration
-
more 1600
-
-
SC500
-
Programmable single-channel instrument; 1/8 DIN case; Available in strain gage, high level, and LVDT input versions
-
more SC500
-
|
|
|
|
|
-
You must use quotation marks when searching order codes. Start with the base order code and range & then add option codes to further reduce the search.
For example: “AL111” will yield the most results. “AL111BN,1A,2U” will start to narrow the search
-
Use the * symbol at the end of a word, part number, partial part number or model number. This will create a wildcard search.
For example: Entering 366* will bring up Model 366 and Model 3663 as well as specific part numbers which contain 366 within the part number.
-
Enter AND (no quote marks) between search terms. This will locate the exact phrase which contains all of the words referenced.
For example: Entering Subminiature AND Load will bring up all products which have BOTH words in the product description.
-
Enter “OR” (with quote marks) between search terms to find products with either word in the description.
For Example: Entering Miniature “OR” Subminiature will bring up all products which have EITHER word in the product spelling
-
When searching by product family or category, try navigating through the product menu via the navigation button on the top left of the website. Or use the Find-A-Solution button from the home page.
|
|
|
|