|
Displacement
Honeywell manufactures a selection of linear variable displacement transducers (LVDTs) designed to meet the requirements common to most single and multiple-point industrial gauging applications. This offering includes a diverse set of micro-displacement instruments, often used in research and scientific laboratories.
Honeywell’s displacement transducer products are each designed as a complete package, eliminating the need for customers to identify, purchase and install additional components in order to implement the transducer. Solid, stainless steel construction and available submersible connectors add additional value to a line of rugged LVDTs that is certain to meet your needs.
Features
- ±0.25 mm [±0.01 in] up to ±470 mm [±18.5 in] stroke
- DC/DC
- AC/AC
- Precision
- Long stroke
- Short stroke
- Submersible
- Miniatures
- Sub-sea
|
|
 Honeywell offers a variety of dc-dc displacement transducers (LVDTs) including long stroke, short stroke, submersible, sub-sea, and miniature sizes to meet many different types of scientific, industrial, and research applications including gaging and monitoring of assembly processes, valve position, resistance weld stroke, oil and well drilling equipment, mining equipment, and pavement studies.
All are constructed of stainless steel for use in rugged, harsh industrial environments, with 0.25% or 1.0% non-linearity. Choose from free unguided, captive guided or captive guided spring return armatures.
Honeywell is always willing to work with customers to make modifications to existing products or to create a completely custom design to meet a particular application or environment. Contact us for more details.
More DC-DC Can't Find What You're Looking For? Let Us Help  Honeywell offers a variety of ac-ac displacement transducers (LVDTs) including long stroke, short stroke, submersible, sub-sea, and miniature sizes to meet many different types of scientific, industrial, and research applications including gaging and monitoring of assembly processes, resistance weld stroke, oil and well drilling equipment, mining equipment, medical research, and pavement studies.
All are constructed of stainless steel for use in rugged, harsh industrial environments, with 0.25% or 1.0% non-linearity. Choose from free unguided, captive guided or captive guided spring return armatures.
Honeywell is always willing to work with customers to make modifications to existing products or to create a completely custom design to meet a particular application or environment. Contact us for more details.
More AC-AC Can't Find What You're Looking For? Let Us Help
|
|
|
|
|
|
-
53
-
Model 53 Low Cost Load Cell, ±0.6% full scale accuracy, Range of 5 lb to 50,000 lb, Stainless Steel Diaphragm Design, Miniature footprint
-
more 53
-
-
1600
-
Model 1600 Series ( 1604 -1607 ) Rotary Transformer Torque Sensor, 50 lb-in to 100,000 lb-in, 0.1 % Non-linearity and Hysteresis, circular keyed shaft configuration
-
more 1600
-
-
SC500
-
Programmable single-channel instrument; 1/8 DIN case; Available in strain gage, high level, and LVDT input versions
-
more SC500
-
|
|
|
|
|
-
You must use quotation marks when searching order codes. Start with the base order code and range & then add option codes to further reduce the search.
For example: “AL111” will yield the most results. “AL111BN,1A,2U” will start to narrow the search
-
Use the * symbol at the end of a word, part number, partial part number or model number. This will create a wildcard search.
For example: Entering 366* will bring up Model 366 and Model 3663 as well as specific part numbers which contain 366 within the part number.
-
Enter AND (no quote marks) between search terms. This will locate the exact phrase which contains all of the words referenced.
For example: Entering Subminiature AND Load will bring up all products which have BOTH words in the product description.
-
Enter “OR” (with quote marks) between search terms to find products with either word in the description.
For Example: Entering Miniature “OR” Subminiature will bring up all products which have EITHER word in the product spelling
-
When searching by product family or category, try navigating through the product menu via the navigation button on the top left of the website. Or use the Find-A-Solution button from the home page.
|
|
|
|