|
Submersible
Honeywell’s dc-dc submersible LVDTs are used in applications such as drilling, mining and hydraulic engineering which require a displacement transducer with stainless steel, waterproof construction
These models may be used as direct measuring linear displacement devices or positional feedback elements in dynamic systems. They are suitable for submersion in fresh water and some corrosive fluids for long periods. The captive guided spring return armature is fitted with a ball-ended probe.
Honeywell is always willing to work with customers who may need a modification or a completely customized solution for their particular application. Contact us with your specific requirements.
Features
- ±0.25 % non-linearity
- Ranges from ±12,7 mm up to ±203,2 mm [±0.5 in to ±8 in]
- Submersible
- Stainless steel construction
- Easy to operate
- Infinite resolution
- Reverse polarity protected
- Single or dual supply wiring (field selectable)
- Free unguided or captive guided armature
- Not RoHS compliant
|
|
|
Viewing 1-3 of 3 items
|
|
|
Viewing 1-3 of 3 items
|
|
|
-
53
-
Model 53 Low Cost Load Cell, ±0.6% full scale accuracy, Range of 5 lb to 50,000 lb, Stainless Steel Diaphragm Design, Miniature footprint
-
more 53
-
-
1600
-
Model 1600 Series ( 1604 -1607 ) Rotary Transformer Torque Sensor, 50 lb-in to 100,000 lb-in, 0.1 % Non-linearity and Hysteresis, circular keyed shaft configuration
-
more 1600
-
-
SC500
-
Programmable single-channel instrument; 1/8 DIN case; Available in strain gage, high level, and LVDT input versions
-
more SC500
-
|
|
|
|
|
-
You must use quotation marks when searching order codes. Start with the base order code and range & then add option codes to further reduce the search.
For example: “AL111” will yield the most results. “AL111BN,1A,2U” will start to narrow the search
-
Use the * symbol at the end of a word, part number, partial part number or model number. This will create a wildcard search.
For example: Entering 366* will bring up Model 366 and Model 3663 as well as specific part numbers which contain 366 within the part number.
-
Enter AND (no quote marks) between search terms. This will locate the exact phrase which contains all of the words referenced.
For example: Entering Subminiature AND Load will bring up all products which have BOTH words in the product description.
-
Enter “OR” (with quote marks) between search terms to find products with either word in the description.
For Example: Entering Miniature “OR” Subminiature will bring up all products which have EITHER word in the product spelling
-
When searching by product family or category, try navigating through the product menu via the navigation button on the top left of the website. Or use the Find-A-Solution button from the home page.
|
|
|
|