|
Temperature Monitoring
Honeywell’s analogy telemetry rotary torque systems are used to monitor very large motors (350 HP and above). They are also designed to measure and monitor internal temperature data which can be vital in a variety of applications such as rotating kilns such as those found in large lime recovery, cement, and alumina kilns, industrial dryers and incinerators for hazardous waste disposal.
The Model 1400 series features a digital transmitter mounted on the exterior of the rotating surface to constantly monitor and transmit data from rotating equipment without the use of wires or batteries. The Model 1700 series scans up to six Resistance Temperature Devices (RTDs) or thermocouples installed within the rotor winding or the starter bars, providing data on minute changes in thermal condition of the motor. Monitoring of temperatures is important as overheating is a clear signal of an impending problem. A programmable alarm can be set so that the system can be shut down or scheduled for maintenance.
Need more information or want to discuss a customized solution for your particular application? Contact Honeywell to learn more.
Features
- Highly accurate temperature measurement and monitoring
- Non-contact wireless telemetry technology transmits thermocouple data to a receiver
- Digitally coded telemetry transmissions with high signal-to-noise ratios compared to analog methods
- 1 to 6 channels of measurement
- Programmable alarm set points
- Rugged enclosures for reliable performance in harsh environments
|
|
|
Viewing 1-5 of 5 items
|
|
|
Viewing 1-5 of 5 items
|
|
|
-
53
-
Model 53 Low Cost Load Cell, ±0.6% full scale accuracy, Range of 5 lb to 50,000 lb, Stainless Steel Diaphragm Design, Miniature footprint
-
more 53
-
-
1600
-
Model 1600 Series ( 1604 -1607 ) Rotary Transformer Torque Sensor, 50 lb-in to 100,000 lb-in, 0.1 % Non-linearity and Hysteresis, circular keyed shaft configuration
-
more 1600
-
-
SC500
-
Programmable single-channel instrument; 1/8 DIN case; Available in strain gage, high level, and LVDT input versions
-
more SC500
-
|
|
|
|
|
-
You must use quotation marks when searching order codes. Start with the base order code and range & then add option codes to further reduce the search.
For example: “AL111” will yield the most results. “AL111BN,1A,2U” will start to narrow the search
-
Use the * symbol at the end of a word, part number, partial part number or model number. This will create a wildcard search.
For example: Entering 366* will bring up Model 366 and Model 3663 as well as specific part numbers which contain 366 within the part number.
-
Enter AND (no quote marks) between search terms. This will locate the exact phrase which contains all of the words referenced.
For example: Entering Subminiature AND Load will bring up all products which have BOTH words in the product description.
-
Enter “OR” (with quote marks) between search terms to find products with either word in the description.
For Example: Entering Miniature “OR” Subminiature will bring up all products which have EITHER word in the product spelling
-
When searching by product family or category, try navigating through the product menu via the navigation button on the top left of the website. Or use the Find-A-Solution button from the home page.
|
|
|
|