|
Pressure
Honeywell’s stainless steel, high accuracy digital pressure gauges are built to withstand the rigors of many demanding applications and harsh environments
These units use Honeywell sensor technology which has no moving parts, requires little recalibration, and has excellent overpressure tolerance. Select mode4ls feature battery operated power supply for easy portability.
The large, easy to read digital displays feature raised on/off, hi, low, and clear buttons. Zero adjustment and zero offset/tare functions are standard on each unit. Calibration and setup parameters are stored on a memory chip to protect from loss even when power is interrupted.
Options are available for use in high pressure applications, hazardous locations, food/pharmaceutical manufacturing applications and more.
Can’t find exactly what you need? Please contact us to discuss your special requirements.
Features
-
Rugged, stainless steel design with easy-to-read, digital display and large buttons
- Ranges from 1 psi up to 60,000 psi
- High accuracy with up to 0.2%, 0.1% or as high as 0.05% full scale
- Quick and easy setup and operation; Calibration and setup parameters stored on internal memory chip
- Select models available that meet industry standards as required: NEMA 4, NIST traceability, intrinsically safe, etc.
|
|
|
Viewing 1-5 of 11 items
|
|
The product has been added to your Shopping Cart Pressure |  | | Model AC - Portable Digital Gauge Pressure Calibrator. 15psi to 10000 psi. 0.05% FS Accuracy, HA C276/316 Stainless Steel wetted material for ranges up to 1,500 psi or 15-5 PH Stainless Steel wetted material for ranges 1,500 psi and above |  | | Model JC - Portable Digital Gauge Pressure Calibrator. 1psi to 10000 psi. 0.2% FS Accuracy., HA C276/316 Stainless Steel wetted material for ranges up to 1,500 psi or 15-5 PH Stainless Steel wetted material for ranges 1,500 psi and above |  | | Model AK - Digital Pressure Gauge - Test Grade. 15psi to 10000psi. 0.05% FS Accuracy.,HA C276/316 Stainless Steel wetted material for ranges up to 7500 psi or 15-5 PH Stainless Steel wetted material for ranges 7,500 psi and above |  | | Model JA - Digital Pressure Gauge - High Accuracy Grade. 10psi to 10000psi. 0.1% FS Accuracy, Ha C276/316 Stainless Steel wetted material for ranges up to 1,500 psi or 15-5 PH Stainless Steel wetted material for ranges 1,500 psi and above |  | | Model JH - Digital Pressure Gauge - High Pressure Grade. 15000psi to 60000psi. 0.2% FS Accuracy, 15-5 PH Stainess Steel wetted material. |
|
|
|
Viewing 1-5 of 11 items
|
|
|
-
53
-
Model 53 Low Cost Load Cell, ±0.6% full scale accuracy, Range of 5 lb to 50,000 lb, Stainless Steel Diaphragm Design, Miniature footprint
-
more 53
-
-
1600
-
Model 1600 Series ( 1604 -1607 ) Rotary Transformer Torque Sensor, 50 lb-in to 100,000 lb-in, 0.1 % Non-linearity and Hysteresis, circular keyed shaft configuration
-
more 1600
-
-
SC500
-
Programmable single-channel instrument; 1/8 DIN case; Available in strain gage, high level, and LVDT input versions
-
more SC500
-
|
|
|
|
|
-
You must use quotation marks when searching order codes. Start with the base order code and range & then add option codes to further reduce the search.
For example: “AL111” will yield the most results. “AL111BN,1A,2U” will start to narrow the search
-
Use the * symbol at the end of a word, part number, partial part number or model number. This will create a wildcard search.
For example: Entering 366* will bring up Model 366 and Model 3663 as well as specific part numbers which contain 366 within the part number.
-
Enter AND (no quote marks) between search terms. This will locate the exact phrase which contains all of the words referenced.
For example: Entering Subminiature AND Load will bring up all products which have BOTH words in the product description.
-
Enter “OR” (with quote marks) between search terms to find products with either word in the description.
For Example: Entering Miniature “OR” Subminiature will bring up all products which have EITHER word in the product spelling
-
When searching by product family or category, try navigating through the product menu via the navigation button on the top left of the website. Or use the Find-A-Solution button from the home page.
|
|
|
|