|
Pressure
Honeywell’s two-wire, gage/absolute pressure transmitters feature rugged, stainless steel construction suitable for even the harshest working environments.
Pressure measurements range from 2 psig/a up to 20,000 psig/a with accuracies of 0.25% or 0.1% depending on model.
Intrinsically safe and explosion-proof options are available. Select models have CE approvals.
Need something similar but customized for your particular environment or application? Ask about our custom engineering capabilities.
Features
- Stainless steel construction
- Pressure measurements from 2 psig/a up to 20,000 psig/a
- Two-wire, 4 mA to 20 mA output
- 0.1% or 0.25% accuracy depending on model
- Intrinsically safe and/or explosion proof options available
- Select models with CE approval
|
|
|
Viewing 1-3 of 3 items
|
|
The product has been added to your Shopping Cart Pressure |  | | Model 440 Two-Wire Gage/Absolute Pressure Transmitter, 5 psig/a to 10000 psig/a, 4 mA to 20 mA Output, 0.25 % Accuracy, Ha C-276/316 Stainless Steel wetted material for ranges 300 psi and less or 17-4 PH Stainless Steel wetted material for ranges above 300 psi to 2,000 psi or 15-5 PH Stainless Steel wetted material for ranges 2,000 psi and greater,Intrinsically Safe Available |  | | Model 415 Two-Wire Gage/Absolute Pressure Transmitter, 2 psi to 20000 psi, 4 mA to 20 mA Output, 0.10 % Accuracy, 17-4 PH Stainless Steel wetted material for ranges up to 2,000 psi or 15-5 PH Stainless Steel wetted material for ranges 2,000 psi and greater, Intrinsically Safe Available |  | | Model 811FM Two-Wire, Gage/Absolute Pressure Transmitter; 2 psig/a to 10,000 psig/a; 4 mA to 20 mA Output; 0.25 % Accuracy; 17-4 PH Stainless Steel, Wetted Material For Ranges Up to 2,000 psi or 15-5 PH Stainless Steel, Wetted Material For Ranges 2,000 psi and Greater; Bulkhead Mounting; True Gage Design Hermetic; Explosion-Proof |
|
|
|
Viewing 1-3 of 3 items
|
|
|
-
53
-
Model 53 Low Cost Load Cell, ±0.6% full scale accuracy, Range of 5 lb to 50,000 lb, Stainless Steel Diaphragm Design, Miniature footprint
-
more 53
-
-
1600
-
Model 1600 Series ( 1604 -1607 ) Rotary Transformer Torque Sensor, 50 lb-in to 100,000 lb-in, 0.1 % Non-linearity and Hysteresis, circular keyed shaft configuration
-
more 1600
-
-
SC500
-
Programmable single-channel instrument; 1/8 DIN case; Available in strain gage, high level, and LVDT input versions
-
more SC500
-
|
|
|
|
|
-
You must use quotation marks when searching order codes. Start with the base order code and range & then add option codes to further reduce the search.
For example: “AL111” will yield the most results. “AL111BN,1A,2U” will start to narrow the search
-
Use the * symbol at the end of a word, part number, partial part number or model number. This will create a wildcard search.
For example: Entering 366* will bring up Model 366 and Model 3663 as well as specific part numbers which contain 366 within the part number.
-
Enter AND (no quote marks) between search terms. This will locate the exact phrase which contains all of the words referenced.
For example: Entering Subminiature AND Load will bring up all products which have BOTH words in the product description.
-
Enter “OR” (with quote marks) between search terms to find products with either word in the description.
For Example: Entering Miniature “OR” Subminiature will bring up all products which have EITHER word in the product spelling
-
When searching by product family or category, try navigating through the product menu via the navigation button on the top left of the website. Or use the Find-A-Solution button from the home page.
|
|
|
|