|
Clamp On (9300 & 1600)
Honeywell offers a series of clamp-on analog telemetry torque transducers which are ideal for measuring torque on rotating machinery or propulsion systems where little down time can be afforded.
Clamp-on collars surround the shaft to be measured and provide digital readouts to display torque, RPM, and computed horsepower. Units can be sealed to work in harsh environments and areas of high vibration. Water proof systems to work in marine environments are also available.
Just a few of the many potential applications include repetitive testing of identical systems, fuel conservation programs, hull and propeller fouling, load and balancing on twin screw vessels, power plant monitors, seal trial torsion meters.
Each customer application and working environment is unique. That’s why Honeywell works closely with each customer to develop a customized solution to meet their specific requirements. Contact us to learn more.
Features
- Ideal for both short term and long term testing as well as monitoring of rotating shaft machinery
- Converts any shaft into a torque transducer
- Enhanced stability
- Variety of collars and bending beams for shaft diameters from 63,5mm [2.5 in] up to 762mm [30 in]
- Suitable for harsh environments and high vibration
|
|
|
Viewing 1-5 of 6 items
|
|
|
Viewing 1-5 of 6 items
|
|
|
-
53
-
Model 53 Low Cost Load Cell, ±0.6% full scale accuracy, Range of 5 lb to 50,000 lb, Stainless Steel Diaphragm Design, Miniature footprint
-
more 53
-
-
1600
-
Model 1600 Series ( 1604 -1607 ) Rotary Transformer Torque Sensor, 50 lb-in to 100,000 lb-in, 0.1 % Non-linearity and Hysteresis, circular keyed shaft configuration
-
more 1600
-
-
SC500
-
Programmable single-channel instrument; 1/8 DIN case; Available in strain gage, high level, and LVDT input versions
-
more SC500
-
|
|
|
|
|
-
You must use quotation marks when searching order codes. Start with the base order code and range & then add option codes to further reduce the search.
For example: “AL111” will yield the most results. “AL111BN,1A,2U” will start to narrow the search
-
Use the * symbol at the end of a word, part number, partial part number or model number. This will create a wildcard search.
For example: Entering 366* will bring up Model 366 and Model 3663 as well as specific part numbers which contain 366 within the part number.
-
Enter AND (no quote marks) between search terms. This will locate the exact phrase which contains all of the words referenced.
For example: Entering Subminiature AND Load will bring up all products which have BOTH words in the product description.
-
Enter “OR” (with quote marks) between search terms to find products with either word in the description.
For Example: Entering Miniature “OR” Subminiature will bring up all products which have EITHER word in the product spelling
-
When searching by product family or category, try navigating through the product menu via the navigation button on the top left of the website. Or use the Find-A-Solution button from the home page.
|
|
|
|