|
Digital Telemetry
Honeywell's TMS 9250 digital telemetry torque measurement system offers a wireless, non-contact method to measure torque on rotating parts. The fully wireless design enables higher integrity of the torque data capture through higher resolution, higher sensitivity, faster response, and no mechanical interferences. The result is a more accurate indication of the actual torque being experienced, plus an increase in overall system reliability.
Fully software driven, the TMS 9250 features quick and easy setup, and selectable outputs which can be easily adjusted as needed. With no slip rings or bearings to replace, less routine maintenance is required.
The flexible, compact modular design allows the system to be easily adapted or customized to fit into many types of torque test and measurement applications in automotive / transportation, aerospace, manufacturing, etc.
Features
- 0.05% full scale, total system accuracy
- DIN, SAE, shaft to shaft, integral or custom couplings available
- High torsional stiffness with low rotating inertia
- Multiple, field selectable analog outputs, scalable “on the fly”
- Compact, modular design to fit into tight spaces
- Quick and easy installation with full software set-up
- FCC and CE certified, meeting all EMC emission and susceptibility requirements
|
|
 Honeywell's TMS 9250 digital telemetry torque measurement system offers a wireless, non-contact method to measure torque on rotating parts. The fully wireless design enables higher integrity of the torque data capture through higher resolution, higher sensitivity, faster response, and no mechanical interferences. The result is a more accurate indication of the actual torque being experienced, plus an increase in overall system reliability.
Fully software driven, the TMS 9250 features quick and easy setup, and selectable outputs which can be easily adjusted as needed. With no slip rings or bearings to replace, less routine maintenance is required.
The flexible, compact modular design allows the system to be easily adapted or customized to fit into many types of torque test and measurement applications in automotive / transportation, aerospace, manufacturing, etc. More TMS9250 Can't Find What You're Looking For? Let Us Help
|
|
|
|
|
|
-
53
-
Model 53 Low Cost Load Cell, ±0.6% full scale accuracy, Range of 5 lb to 50,000 lb, Stainless Steel Diaphragm Design, Miniature footprint
-
more 53
-
-
1600
-
Model 1600 Series ( 1604 -1607 ) Rotary Transformer Torque Sensor, 50 lb-in to 100,000 lb-in, 0.1 % Non-linearity and Hysteresis, circular keyed shaft configuration
-
more 1600
-
-
SC500
-
Programmable single-channel instrument; 1/8 DIN case; Available in strain gage, high level, and LVDT input versions
-
more SC500
-
|
|
|
|
|
-
You must use quotation marks when searching order codes. Start with the base order code and range & then add option codes to further reduce the search.
For example: “AL111” will yield the most results. “AL111BN,1A,2U” will start to narrow the search
-
Use the * symbol at the end of a word, part number, partial part number or model number. This will create a wildcard search.
For example: Entering 366* will bring up Model 366 and Model 3663 as well as specific part numbers which contain 366 within the part number.
-
Enter AND (no quote marks) between search terms. This will locate the exact phrase which contains all of the words referenced.
For example: Entering Subminiature AND Load will bring up all products which have BOTH words in the product description.
-
Enter “OR” (with quote marks) between search terms to find products with either word in the description.
For Example: Entering Miniature “OR” Subminiature will bring up all products which have EITHER word in the product spelling
-
When searching by product family or category, try navigating through the product menu via the navigation button on the top left of the website. Or use the Find-A-Solution button from the home page.
|
|
|
|