|
Shaft
Honeywell offers a line of non-contact, rotary, transformer, shaft torque sensors ideal for test installations running long-term durability testing.
The non-contact nature of the signal transfer virtually eliminates the need for maintenance. High overload protection with high signal output helps prevent potential damage to the sensor. The carrier frequency excitation provides increased signal/noise immunity.
Models offered include low capacity (50 in-ozs[0,35 Nm] to 1,000 in-ozs [7 Nm]) and standard (50 in-lbs [5 Nm] to 100,000 in-lbs [11300 Nm]) capacity ranges, both with 0.1% non-linearity and hysteresis. Models with enhanced accuracy (up to 0.05% non-linearity and hysteresis are also available).
Like what you see but need some special modifications or a completely customized design? Contact Honeywell with your special needs
Features
- Models with capacity ranges 50 in-ozs(0,35 Nm) to 1,000 in-ozs(7 Nm) or 50 in-lbs(5 Nm) up to 100,000 in-lbs(11300 Nm)
- 0.1% non-linearity and hysteresis; 0.05% for enhanced accuracy models
- Speed sensor and foot mount options available
- High overload protection with high signal output (sensitivity)
- Extended speed range
- Minimal maintenance due to bearings only contact
- Carrier frequency excitation provides increased signal/noise immunity
|
|
|
Viewing 1-3 of 3 items
|
|
The product has been added to your Shopping Cart Shaft |  | | Model 1602 Low Capacity Rotary Transformer Torque Sensor, 10 oz-in to 1,000 oz-in, 0.1 % Non-linearity and Hysteresis, circular shaft configuration |  | | Model 1600 Series ( 1604 -1607 ) Rotary Transformer Torque Sensor, 50 lb-in to 100,000 lb-in, 0.1 % Non-linearity and Hysteresis, circular keyed shaft configuration |  | | Model 1800 Series ( 1804 - 1807 ) Enhanced Accuracy Rotary Torque Sensor, 0.05 % Non-linearity and Hysteresis, 100 lb-in to 100,000 lb-in, Extended Speed Range, up to 27,000 RPM |
|
|
|
Viewing 1-3 of 3 items
|
|
|
-
53
-
Model 53 Low Cost Load Cell, ±0.6% full scale accuracy, Range of 5 lb to 50,000 lb, Stainless Steel Diaphragm Design, Miniature footprint
-
more 53
-
-
1600
-
Model 1600 Series ( 1604 -1607 ) Rotary Transformer Torque Sensor, 50 lb-in to 100,000 lb-in, 0.1 % Non-linearity and Hysteresis, circular keyed shaft configuration
-
more 1600
-
-
SC500
-
Programmable single-channel instrument; 1/8 DIN case; Available in strain gage, high level, and LVDT input versions
-
more SC500
-
|
|
|
|
|
-
You must use quotation marks when searching order codes. Start with the base order code and range & then add option codes to further reduce the search.
For example: “AL111” will yield the most results. “AL111BN,1A,2U” will start to narrow the search
-
Use the * symbol at the end of a word, part number, partial part number or model number. This will create a wildcard search.
For example: Entering 366* will bring up Model 366 and Model 3663 as well as specific part numbers which contain 366 within the part number.
-
Enter AND (no quote marks) between search terms. This will locate the exact phrase which contains all of the words referenced.
For example: Entering Subminiature AND Load will bring up all products which have BOTH words in the product description.
-
Enter “OR” (with quote marks) between search terms to find products with either word in the description.
For Example: Entering Miniature “OR” Subminiature will bring up all products which have EITHER word in the product spelling
-
When searching by product family or category, try navigating through the product menu via the navigation button on the top left of the website. Or use the Find-A-Solution button from the home page.
|
|
|
|