|
Flanged
Honeywell’s flanged, slip ring torque sensors are designed for a use in many general test and measurement applications, such as drive line testing and can be used to monitor start up, running and stall torque levels.
These rugged torque sensors measure capacities from 2,000 in-lbs(225 Nm) to 20,000 in-lbs(2250 Nm) and feature a short drive length and high stiffness for increased frequency response.
Need a special modification or custom design for your particular application? Contact Honeywell to discuss your specific requirements.
Features
- Capacity ranges from 2,000 in-lbs(225 Nm) to 20,000 in-lbs(2250 Nm)
- 0.15% non-linearity and hysteresis
- High stiffness for increased frequency response
- Short drive length
- Special application flanges
|
|
|
Viewing 1-2 of 2 items
|
|
The product has been added to your Shopping Cart Flanged |  | | Model 1228 Flange Drive Torque Sensor, 2000 lb-in to 10,000 lb-in, 0.15 % Non-linearity and Hysteresis |  | | Model 1248 Flange Drive Torque Sensor, 20,000 lb-in, 0.15 % Non-linearity and Hysteresis, |
|
|
|
Viewing 1-2 of 2 items
|
|
|
-
53
-
Model 53 Low Cost Load Cell, ±0.6% full scale accuracy, Range of 5 lb to 50,000 lb, Stainless Steel Diaphragm Design, Miniature footprint
-
more 53
-
-
1600
-
Model 1600 Series ( 1604 -1607 ) Rotary Transformer Torque Sensor, 50 lb-in to 100,000 lb-in, 0.1 % Non-linearity and Hysteresis, circular keyed shaft configuration
-
more 1600
-
-
SC500
-
Programmable single-channel instrument; 1/8 DIN case; Available in strain gage, high level, and LVDT input versions
-
more SC500
-
|
|
|
|
|
-
You must use quotation marks when searching order codes. Start with the base order code and range & then add option codes to further reduce the search.
For example: “AL111” will yield the most results. “AL111BN,1A,2U” will start to narrow the search
-
Use the * symbol at the end of a word, part number, partial part number or model number. This will create a wildcard search.
For example: Entering 366* will bring up Model 366 and Model 3663 as well as specific part numbers which contain 366 within the part number.
-
Enter AND (no quote marks) between search terms. This will locate the exact phrase which contains all of the words referenced.
For example: Entering Subminiature AND Load will bring up all products which have BOTH words in the product description.
-
Enter “OR” (with quote marks) between search terms to find products with either word in the description.
For Example: Entering Miniature “OR” Subminiature will bring up all products which have EITHER word in the product spelling
-
When searching by product family or category, try navigating through the product menu via the navigation button on the top left of the website. Or use the Find-A-Solution button from the home page.
|
|
|
|