|
Shaft
Honeywell’s shaft, slip ring torque sensors are designed for fractional horsepower motor test applications and can be used to monitor start up, running and stall torque levels.
These rugged torque sensors are offered in capacities from 10 oz-in (0,07 Nm) up to 100000 in-lb (11300 Nm) for shaft mounting configurations.
Need a special modification or custom design for your particular application? Contact Honeywell to discuss your specific requirements.
Features
- Capacity ranges from 10 oz-in(0,07 Nm) up to 100,000 in-lb(11300 Nm)
- 0.05% or 0.1% non-linearity and hysteresis
- Higher frequency response
- Can be used with almost all existing DC and AC signal conditioning equipment
- Cost effective option for general in-line applications
|
|
|
Viewing 1-3 of 3 items
|
|
The product has been added to your Shopping Cart Shaft |  | | Model 1103 Low Capacity Rotary Slip Ring Torque Sensor, 10 oz-in to 20 oz-in, 0.05 % Non-linearity and Hysteresis, circular shaft configuration |  | | Model 1102 Low Capacity Rotary Slip Ring Torque Sensor, 50 oz-in to 1,000 oz-in, 0.1 % Non-linearity and Hysteresis, circular shaft configuration |  | | Model 1100 Series ( 1104-1107 ) Rotary Slip Ring Torque Sensor, ranges from 100 lb-in to 100,000 lb-in, 0.1 % Non-linearity and Hysteresis, circular keyed shaft configuration |
|
|
|
Viewing 1-3 of 3 items
|
|
|
-
53
-
Model 53 Low Cost Load Cell, ±0.6% full scale accuracy, Range of 5 lb to 50,000 lb, Stainless Steel Diaphragm Design, Miniature footprint
-
more 53
-
-
1600
-
Model 1600 Series ( 1604 -1607 ) Rotary Transformer Torque Sensor, 50 lb-in to 100,000 lb-in, 0.1 % Non-linearity and Hysteresis, circular keyed shaft configuration
-
more 1600
-
-
SC500
-
Programmable single-channel instrument; 1/8 DIN case; Available in strain gage, high level, and LVDT input versions
-
more SC500
-
|
|
|
|
|
-
You must use quotation marks when searching order codes. Start with the base order code and range & then add option codes to further reduce the search.
For example: “AL111” will yield the most results. “AL111BN,1A,2U” will start to narrow the search
-
Use the * symbol at the end of a word, part number, partial part number or model number. This will create a wildcard search.
For example: Entering 366* will bring up Model 366 and Model 3663 as well as specific part numbers which contain 366 within the part number.
-
Enter AND (no quote marks) between search terms. This will locate the exact phrase which contains all of the words referenced.
For example: Entering Subminiature AND Load will bring up all products which have BOTH words in the product description.
-
Enter “OR” (with quote marks) between search terms to find products with either word in the description.
For Example: Entering Miniature “OR” Subminiature will bring up all products which have EITHER word in the product spelling
-
When searching by product family or category, try navigating through the product menu via the navigation button on the top left of the website. Or use the Find-A-Solution button from the home page.
|
|
|
|