DIN rail mount inline amplifier; 4-20 mA three-wire output
Model:DA-05
Order Code:BE153
Price: From Consult Factory
Lead Time: From Consult Factory
These in-line amplifiers feature DIN-rail mount enclosures with front accessible electrical connections and adjustments. Amplifiers are available for strain-gage transducers.
Strain Gage
3 VDC or 5 VDC @ 30 mA
13.5 VDC to 28 VDC
-20 F to 180 F [-29 C to 82 C]
-40 F to 200 F [-40 C to 93 C]
Product Manual