The high accuracy Model (Order Code AD114) TJE Low range wet/wet differential pressure transducer offers a 316 Stainless Steel wetted material assembly. The Model TJE line pressure zero shift specification can be reduced to less than 0.5 % FS/1000 psi by the use of an internal line pressure sensor and analog correction circuit. Line pressures are available up to 5000 psig with safe overload of either side up to the maximum line rating. The natural resonant frequency is increased with the Model TJE because of a stiffer pressure sensing element. A variety of options are available with the Model TJE including choice of removeable pressure adaptors, pressure ports, internal amplifiers, and electrical terminations. The Model (Order Code AD116)TJE offers an all-welded stainless steel assembly that eliminates internal “O” ring leaks and material compatibility. The Model TJE line pressure zero shift specification can be reduced to less than 0.5 % FS/1000 psi by the use of an internal line pressure sensor and analog correction circuit. Line pressures are available up to 5000 psig with safe overload of either side up to the maximum line rating. The natural resonant frequency is increased with the Model TJE because of a stiffer pressure sens¬ing element and the all-welded assembly. A variety of options are available with the Model TJE including choice of pressure adaptors, pressure ports, internal amplifiers, and electrical terminations.