|
Model 1228 Flange Drive Torque Sensor, 2000 lb-in to 10,000 lb-in, 0.15 % Non-linearity and Hysteresis
Model:1228
Order Code:1228
Price: From
Consult Factory
Lead Time: From
Consult Factory

Model:1228
Model 1228 Flange Drive Torque Sensor, 2000 lb-in to 10,000 lb-in, 0.15 % Non-linearity and Hysteresis
Order Code:1228
Price: From
Consult Factory
Lead Time: From
Consult Factory
Overview
Model 1228 Flange Drive Torque Sensor, 2,000 lb-in to 10,000 lb-in, 0.15 % Non-linearity and Hysteresis, Short Drive Length. A line of flange-drive, rotary slip ring torque sensors primarily designed for a multitude of general test and measurement applications, such as drive line testing. Can be used to monitor start up, running, and stall torque levels. Capacity range from 2,000 in-lb to 20,000 in-lb.
Item Specs
Range2,000 lb-in
5,000 lb-in
10,000 lb-in
Non-Linearity±0.15 % rated output
Hysteresis±0.15 % rated output
Repeatability±0.07 % rated output
Temperature, Operating-29 °C to 93 °C [-20 °F to 200 °F]
Temperature, Compensated21 °C to 77 °C [70 °F to 170 °F]
Temperature Effect, Zero±0.002 % of rated output/°F
Temperature Effect, Output±0.002 % of reading/°F
Electrical TerminationMS-3102E-14S-5P
Torsional Stiffness2,000 lb-in = 103,500 lb-in/rad
5,000 lb-in = 2,141,000 lb-in/rad
10,000 lb-in = 2,820,000 lb-in/rad
Rotating Inertia2,000 lb-in = 1.13X10^-2 lb-in sec^2
5,000 lb-in = 1.14X10^-2 lb-in sec^2
10,000 lb-in = 1.19X10^-2 lb-in sec^2
Documentation
Outline Drawing
|
|
|
|
|
|
|
-
You must use quotation marks when searching order codes. Start with the base order code and range & then add option codes to further reduce the search.
For example: “AL111” will yield the most results. “AL111BN,1A,2U” will start to narrow the search
-
Use the * symbol at the end of a word, part number, partial part number or model number. This will create a wildcard search.
For example: Entering 366* will bring up Model 366 and Model 3663 as well as specific part numbers which contain 366 within the part number.
-
Enter AND (no quote marks) between search terms. This will locate the exact phrase which contains all of the words referenced.
For example: Entering Subminiature AND Load will bring up all products which have BOTH words in the product description.
-
Enter “OR” (with quote marks) between search terms to find products with either word in the description.
For Example: Entering Miniature “OR” Subminiature will bring up all products which have EITHER word in the product spelling
-
When searching by product family or category, try navigating through the product menu via the navigation button on the top left of the website. Or use the Find-A-Solution button from the home page.
|
|
|
|