Home
About Us
Products
Technical Resources
Customer Service
News and Events
Strategic Partners
Contact Us
Careers
Quality & Certifications
Environmental Information
Load
Pressure
Torque
Displacement
Accelerometers
Instruments
Accessories
Find a Solution
Application Notes
Conversion Tool
Datasheets
Software Downloads
Technical Definitions
Technical FAQs
Troubleshooting and Manuals
White Papers
FAQs
Contact Sales
How to Order Now
Order Status
Repair and Calibration
Warranty
T&M Sales/AD Portal
Press Releases
New Product Showcase
Special Events
Tradeshows
In the Press
Honeywell Plug and Play Sensors
National Instruments Plug and Play Data Acquisition Systems
How to Order
Resources and Quick Reference Tools
Products
Load
Low Profile
Carbon Steel
Stainless Steel
Miniature, Stainless Steel
Subminiature, Stainless Steel
Canister Style
Carbon Steel
Stainless Steel
Donut Style
Carbon Steel
Stainless Steel
In-Line
Carbon Steel
Stainless Steel
Load Pin, Stainless Steel
Digital Gauge, Stainless Steel
Beam Style
Aluminum
Carbon Steel
S & Z Beam, Carbon Steel
Special Applications
X-Y Force
Pedal
Seat Belt
High Output
QUICK SHIP - Load Products
Pressure
General Process
Silicon - Pressure
Foil - Pressure
Silicon - Differential Pressure
Foil - Differential Pressure
Precision/Technical Grade
Compact & Minitature
Flush
Differential Pressure
Flush
Industrial
Digital
High Pressure
Digital Gauge
Pressure
Differential Pressure
Calibration
Oil & Gas
Process - Hazardous Location Capable
Pressure
Differential Pressure
Aerospace
Pressure
Differential Pressure
Sanitary
Submersible - Liquid Level
QUICK SHIP - Pressure Products
Torque
Reaction
Flanged
Miniature
Shaft
Square Drive
Torque - Thrust
Torque Watch
Special Configuration
Digital Telemetry
TMS9250
Rotary Transformer - Non Contact - Unamplified
Shaft
Flange
Special Application
Slip Ring
Shaft
Flanged
Square Drive
Special Application
Rotary Transformer - Non Contact - Amplified
Shaft
Square Drive
Analog Telemetry - WDC
Clamp On (9300 & 1600)
Rotary Measurement System
QUICK SHIP - Torque Products
Displacement
DC-DC
Long Stroke
Short Stroke
Submersible
Sub-Sea
AC-AC
Long Stroke
Short Stroke
Submersible
Sub-Sea
QUICK SHIP - Displacement Products
Accelerometers
General Purpose
Constant Current
Voltage
Miniature
Charge Output
Constant Current
Subminature
Charge Output
Constant Current
High Frequency - Constant Current
Velocity
Voltage
Constant Current
Temperature & Vibration
Constant Current
Vibration Meter Kits
Instruments
Inline Amplifiers
Plastic or Die Cast
Din Rail mount
Display & Conditioning
Single Channel
Multi Channel
Handheld
Portable
Diagnostic & Calibration
Temperature Monitoring
QUICK SHIP - Instruments
Accessories
Load
Pull Plates
Load Button
Bearing Rod End
Tongue Shackle
Yoke Shackle
Pressure
Enclosure
Pressure Port Adapter
Torque
Speed Sensors
Foot Mount
Cable Assemblies
Calibration
Miscellaneous
Displacement
Mounting Block
Tip
Accelerometers
Adapter
Cable Assemblies
Mating Connectors
Mounting Block
Instruments
Cable Assemblies
Mating Connectors
Rack Mount
Bench Mount
Panel Mount
Cover
Sig Mod
Software
Summing Box
Upgrade Kits
Manual
General Purpose
Cable Assemblies
Mating Connectors
NI TEDS Enabled
NI Cable Assemblies
Power Supplies
Shunt Calibration Resistor
QUICK SHIP - Accessories
Quick Ship Delivery
Load
Pressure
Torque
Displacement
Instruments
Accessories
Home
Back to Product Page
LP
Need Help? Contact Us
Category 1 of 13
Range
DL
Alert
Alert
Alert
Alert
2,000 LBS
DV
Alert
Alert
Alert
Alert
10,000 LBS
EP
Alert
Alert
Alert
Alert
50,000 LBS
FH
Alert
Alert
Alert
Alert
125,000 LBS
DN
Alert
Alert
Alert
Alert
3,000 LBS
DW
Alert
Alert
Alert
Alert
12,500 LBS
ER
Alert
Alert
Alert
Alert
75,000 LBS
FJ
Alert
Alert
Alert
Alert
150,000 LBS
DR
Alert
Alert
Alert
Alert
5,000 LBS
EL
Alert
Alert
Alert
Alert
20,000 LBS
ET
Alert
Alert
Alert
Alert
100,000 LBS
FL
Alert
Alert
Alert
Alert
200,000 LBS
DS
Alert
Alert
Alert
Alert
6,000 LBS
EN
Alert
Alert
Alert
Alert
30,000 LBS
Category 1 of 13
Need help contact us
Totals with selected Options
Price :
Consult Factory
Lead Time :
Consult Factory
B2
Range
1
DL
Temperature Compensation
1
1A
Internal Amplifiers
1
2U
Internal Amplifiers Enhancements
Electrical Termination
1
6A
Internal Shunt Calibration
Special Calibration
Bridge Resistance
Potentiometer Access
Cable Exit Port Orinetation
1
15B
Load Cells Special Load Cell Calibration
Shock Vibration Resistance
TEDS/Signature Calibration Module
Close
Please contact Honeywell for an appropriate lead time based on your specific product configuration.
Honeywell Customer Support Line
(800) 848-6564
+1 614-850-5000
Monday - Friday
8:00 AM - 5:00 PM EST
Click here to contact Honeywell by email
Saved Configurations
Terms & Conditions
|
Privacy Statement
|
Do not sell my personal information
|
Site Map
|
Global Unsubscribe
Email This Page
© Copyright Honeywell International Inc 2004-