Home > News and Events > Press Releases > Honeywell Sensing & Control to Exhibit Portfolio of Safety and Pressure Sensors and Switches at Offshore Technology Conference
<< Back
Press Releases
Honeywell Sensing & Control to Exhibit Portfolio of Safety and Pressure Sensors and Switches at Offshore Technology Conference 

Stop by Booth 2779 for a complete tour and personal consultation.


Download High-Resolution Image

MINNEAPOLIS, April 20, 2012 – Honeywell (NYSE:HON) today announced that it will be showing a wide range of sensors and switches designed to enhance productivity and safety in a variety of oil and gas exploration and drilling applications during the Offshore Technology Conference (OTC) to be held April 30th to May 3rd at the Reliant Center in Houston, TX.

Products featured in Honeywell’s Booth 2779 will include:

Honeywell Wing Union/Hammer Pressure Sensors – Model 425 High Accuracy and Model 427 Wide Aperture
Honeywell’s new Model 425 and Model 425 High Accuracy Wing Union pressure sensors are available with either 0.2% or 0.1% high accuracy for extra sensitivity in pressure monitoring of drilling media and monitoring of downhole drilling conditions. Honeywell’s new Model 427 Wide Aperture Wing Union has a rounded edge and wider aperture for use with more viscous mud and media blends and is available in 0.2% accuracy.

Both models enable precise pressure monitoring of mud and media flow, enabling operators to accurately detect and monitor pressure spikes, thereby leading to greater control and quicker adjustments as needed, for increased drilling time, productivity, and efficiency.

Honeywell MICRO SWITCHTM Hazardous Location Switches
Honeywell’s MICRO SWITCH BX2 Series are built to provide superior reliability and performance in hazardous locations. Honeywell’s explosion-proof, weather-sealed design with flame path enclosures contain and cool escaping hot gases, with o-ring seals to render switches weather-proof, water-tight, and dust-tight.

Honeywell Limitless™ Wireless Solutions
These switches provide the same high quality performance as Honeywell’s MICRO SWITCH products, only wirelessly. Honeywell’s Limitless switches are built to operate in rugged applications where never before possible, with less maintenance and more uptime.

Honeywell OneWireless™ XYR™ 6000 Wireless Position Sensor
Honeywell’s OneWireless XYR 6000 Position Sensor allows remote, reliable valve position monitoring in a variety of applications to avoid the time and safety risk of manually monitoring valves in hazardous areas and remote installations.

Honeywell Pressure, Temperature, and Position Sensors, Load Cells, and Torque Sensors
In addition to Wing Union pressure sensors, Honeywell offers a wide variety of pressure, temperature, and position sensors, load cells, and torque sensors built oilfield tough to provide enhanced precision, repeatability, and ruggedness in a variety of oil and gas applications. Our portfolio includes everything from miniature sizes such as the Model S used for downhole tools and MWD (monitoring while drilling) applications, to large load cells and torque sensors to monitor tubing weight, insertion force, and wireline tension. Subsea, high temperature, intrinsically safe options are available. Stop by the Honeywell booth for a personal consultation.

Download Press Release PDF

 
Back to top