|
S & Z Beam, Carbon Steel
Honeywell’s S and Z type beam load cells combine both a compact form and high precision to produce a superior tension force transducer.
The one-piece S-shaped design is constructed of one-piece, nickel-plated alloy steel and achieves maximum non-linearity of 0.02% or 0.03% in load ranges from 20 kg to 20000 kg.
If you need special modifications or a complete custom design to meet your unique requirements, please don’t hesitate to contact us.
Features
- Economical and popular design for a variety of tension force measurements
- Load ranges from 20 kg to 1000 kg, up to 1000 kg to 20000 kg
- ±0.02% or ±0.03% accuracies, full scale
- One-piece, nickel plated alloy steel construction
- Compact size
- Integral cable
|
|
|
Viewing 1-5 of 5 items
|
|
The product has been added to your Shopping Cart S & Z Beam, Carbon Steel |  | | Model 102 S-Type/Z-Beam Load Cell, Range of 20 kg to 1,000 kg, ±0.02% full scale Accuracy, Nickel-Plated Steel Alloy Construction |  | | Model 123 S-Type/Z-Beam Load Cell, Range of 1,000 kg to 20,000 kg, ±0.03% full scale Accuracy, Nickel-Plated Steel Alloy Construction |  | | Model 125 S-Type/Z-Beam Load Cell, Range of 100 kg to 500 kg, ±0.02% full scale Accuracy, Nickel-Plated Steel Alloy Construction |  | | Model 127 S-Type/Z-Beam Load Cell, Range of 50 kg & 100 kg, ±0.03% full scale Accuracy, Nickel-Plated Steel Alloy Construction |  | | Model 129 S-Type/Z-Beam Load Cell, Range of 1,000 kg to 5,000 kg, ±0.02% full scale Accuracy, Nickel-Plated Steel Alloy Construction |
|
|
|
Viewing 1-5 of 5 items
|
|
|
-
53
-
Model 53 Low Cost Load Cell, ±0.6% full scale accuracy, Range of 5 lb to 50,000 lb, Stainless Steel Diaphragm Design, Miniature footprint
-
more 53
-
-
1600
-
Model 1600 Series ( 1604 -1607 ) Rotary Transformer Torque Sensor, 50 lb-in to 100,000 lb-in, 0.1 % Non-linearity and Hysteresis, circular keyed shaft configuration
-
more 1600
-
-
SC500
-
Programmable single-channel instrument; 1/8 DIN case; Available in strain gage, high level, and LVDT input versions
-
more SC500
-
|
|
|
|
|
-
You must use quotation marks when searching order codes. Start with the base order code and range & then add option codes to further reduce the search.
For example: “AL111” will yield the most results. “AL111BN,1A,2U” will start to narrow the search
-
Use the * symbol at the end of a word, part number, partial part number or model number. This will create a wildcard search.
For example: Entering 366* will bring up Model 366 and Model 3663 as well as specific part numbers which contain 366 within the part number.
-
Enter AND (no quote marks) between search terms. This will locate the exact phrase which contains all of the words referenced.
For example: Entering Subminiature AND Load will bring up all products which have BOTH words in the product description.
-
Enter “OR” (with quote marks) between search terms to find products with either word in the description.
For Example: Entering Miniature “OR” Subminiature will bring up all products which have EITHER word in the product spelling
-
When searching by product family or category, try navigating through the product menu via the navigation button on the top left of the website. Or use the Find-A-Solution button from the home page.
|
|
|
|