|
|
Silicon - Pressure
Honeywell’s popular and versatile FP2000 and FP5000 series is a highly configurable silicon based pressure transducer which allows the customer to select the configuration which best fits the need of the application.
Popular in many different types of industries and test and measurement applications, including industrial, chemical, aerospace, automotive, and semiconductor manufacturing, these sensors are available with gage, absolute, barometric, or vacuum pressure measurement. Silicon-based pressure sensors offer a higher frequency response with a higher sensitivity and a higher overload capability.
Customers can choose from multiple accuracies, outputs, pressure ports, electrical terminations and pressure ranges. Models to measure differential pressure are also available. Fast delivery from stock (typically 10 business days or less).
Features
- All-welded, stainless steel construction
- Gage, absolute, barometric, vacuum pressure measurements
- Pressure ranges from 0.5 psi up to 10,000 psi with accuracy ranges of 0.1% or 0.25%
- Select models with CSA, CE, and/or EX approvals
- Intrinsically safe options available
- Highly configurable to meet your needs; custom options available
|
|
|
Viewing 1-1 of 1 items
|
|
The product has been added to your Shopping Cart | Silicon - Pressure |  | | model FP2000 Configurable Pressure Transducer; 0.5 psi to 10,000 psi for Gage & Absolute; 0 in. Hg to 30 in. Hg for Barometric; Up to 15 psi for Vacuum; 0.5 psid to 1,000 psid for Differentials. Outputs selectable from mV/V, 0 Vdc to 5 Vdc, 0 Vdc to 10 Vdc, 4 mA to 20 mA. Ha C276/316 Stainless Steel wetted material, Most Shipping in Ten Days or Less. |
|
|
|
Viewing 1-1 of 1 items
|
|
|
-
53
-
Model 53 Low Cost Load Cell, ±0.6% full scale accuracy, Range of 5 lb to 50,000 lb, Stainless Steel Diaphragm Design, Miniature footprint
-
more 53
-
-
1600
-
Model 1600 Series ( 1604 -1607 ) Rotary Transformer Torque Sensor, 50 lb-in to 100,000 lb-in, 0.1 % Non-linearity and Hysteresis, circular keyed shaft configuration
-
more 1600
-
-
SC500
-
Programmable single-channel instrument; 1/8 DIN case; Available in strain gage, high level, and LVDT input versions
-
more SC500
-
|
|
|
|
|
|
-
You must use quotation marks when searching order codes. Start with the base order code and range & then add option codes to further reduce the search.
For example: “AL111” will yield the most results. “AL111BN,1A,2U” will start to narrow the search
-
Use the * symbol at the end of a word, part number, partial part number or model number. This will create a wildcard search.
For example: Entering 366* will bring up Model 366 and Model 3663 as well as specific part numbers which contain 366 within the part number.
-
Enter AND (no quote marks) between search terms. This will locate the exact phrase which contains all of the words referenced.
For example: Entering Subminiature AND Load will bring up all products which have BOTH words in the product description.
-
Enter “OR” (with quote marks) between search terms to find products with either word in the description.
For Example: Entering Miniature “OR” Subminiature will bring up all products which have EITHER word in the product spelling
-
When searching by product family or category, try navigating through the product menu via the navigation button on the top left of the website. Or use the Find-A-Solution button from the home page.
|
|
|
|