|
Shaft
Honeywell’s shaft, reaction torque sensors are designed for installation between test pieces, such as motors, switches, axles or shafts and their mounting plates. These models operate and are calibrated in both directions.
Each transducer utilizes four bonded strain gauges on a special-machined portion of the transducer to achieve a maximum non-linearity of 0.1% over a wide dynamic range. They are constructed of either stainless or nickel-plated alloy steel with no moving parts for enhanced durability in harsh, industrial environments.
Need something special or a completely customized design? Contact Honeywell to discuss your particular application requirements.
Features
- 50 in-ozs(0,35 Nm) to 1,000 in-ozs(7 Nm) or 100 in-lbs(10 Nm) to 500,000 in-lbs(56500 Nm) capacities
- 0.1% non-linearity and hysteresis
- Wide dynamic range
- Stainless steel or nickel-plated alloy construction
- No maintenance of slip rings, bearings or brushes
- High frequency response
- Low-end sensitivity
|
|
|
Viewing 1-3 of 3 items
|
|
The product has been added to your Shopping Cart Shaft |  | | Model 2120 Low Shaft Reaction Torque Sensor, 50 oz-in to 1,000 oz-in, 0.1 % Non-linearity and Hysteresis |  | | Model 2120 Series Shaft Reaction Torque Sensor, 100 lb-in to 500,000 lb-in, 0.1 % Non-linearity and Hysteresis |  | | Model QSFK-9 Shaft Type Reaction Torque Transducer, 100 in-lb to 24,000 in-lb, maximum non-linearity of 0.1%, stainless steel |
|
|
|
Viewing 1-3 of 3 items
|
|
|
-
53
-
Model 53 Low Cost Load Cell, ±0.6% full scale accuracy, Range of 5 lb to 50,000 lb, Stainless Steel Diaphragm Design, Miniature footprint
-
more 53
-
-
1600
-
Model 1600 Series ( 1604 -1607 ) Rotary Transformer Torque Sensor, 50 lb-in to 100,000 lb-in, 0.1 % Non-linearity and Hysteresis, circular keyed shaft configuration
-
more 1600
-
-
SC500
-
Programmable single-channel instrument; 1/8 DIN case; Available in strain gage, high level, and LVDT input versions
-
more SC500
-
|
|
|
|
|
-
You must use quotation marks when searching order codes. Start with the base order code and range & then add option codes to further reduce the search.
For example: “AL111” will yield the most results. “AL111BN,1A,2U” will start to narrow the search
-
Use the * symbol at the end of a word, part number, partial part number or model number. This will create a wildcard search.
For example: Entering 366* will bring up Model 366 and Model 3663 as well as specific part numbers which contain 366 within the part number.
-
Enter AND (no quote marks) between search terms. This will locate the exact phrase which contains all of the words referenced.
For example: Entering Subminiature AND Load will bring up all products which have BOTH words in the product description.
-
Enter “OR” (with quote marks) between search terms to find products with either word in the description.
For Example: Entering Miniature “OR” Subminiature will bring up all products which have EITHER word in the product spelling
-
When searching by product family or category, try navigating through the product menu via the navigation button on the top left of the website. Or use the Find-A-Solution button from the home page.
|
|
|
|