|
Foil - Differential Pressure
Honeywell’s foil-based strain gage technology enables our pressure sensors to withstand pressure that would destroy silicon based or micro-machined pressure sensors. Honeywell’s pressure sensors feature all welded, stainless steel construction and are built for rugged industrial applications that require high accuracy, enhanced reliability and measurement stability.
All of our pressure products are highly configurable to meet a customer’s unique requirements and environments. A variety of standard options are available including traditional removable pressure adaptors for cleaning purposes, alternative pressure ports, internal amplifiers options, and electrical terminations. Intrinsically safe options for use in hazardous locations are available on select models.
If you need special modifications or a complete custom design to meet your unique requirements and don’t see exactly what you need below, please don’t hesitate to contact us.
Features
- All welded stainless steel construction
- Differential pressure sensors in wet/wet
- Measure 0.5psid up to 60000 psid with accuracy of 0.1% or 0.25%
- Intrinsically safe options available
- Highly configurable to meet your needs; custom options available
|
|
|
Viewing 11-11 of 11 items
|
|
The product has been added to your Shopping Cart Foil - Differential Pressure |  | | Model HL-Z High Line Wet/Wet Differential Pressure Transducer, 0.25 % FS accuracy, 17-4 PH Stainless Steel wetted material, Line Pressure to 5000 psi, Intrinsically Safe Option Available |
|
|
|
Viewing 11-11 of 11 items
|
|
|
-
53
-
Model 53 Low Cost Load Cell, ±0.6% full scale accuracy, Range of 5 lb to 50,000 lb, Stainless Steel Diaphragm Design, Miniature footprint
-
more 53
-
-
1600
-
Model 1600 Series ( 1604 -1607 ) Rotary Transformer Torque Sensor, 50 lb-in to 100,000 lb-in, 0.1 % Non-linearity and Hysteresis, circular keyed shaft configuration
-
more 1600
-
-
SC500
-
Programmable single-channel instrument; 1/8 DIN case; Available in strain gage, high level, and LVDT input versions
-
more SC500
-
|
|
|
|
|
-
You must use quotation marks when searching order codes. Start with the base order code and range & then add option codes to further reduce the search.
For example: “AL111” will yield the most results. “AL111BN,1A,2U” will start to narrow the search
-
Use the * symbol at the end of a word, part number, partial part number or model number. This will create a wildcard search.
For example: Entering 366* will bring up Model 366 and Model 3663 as well as specific part numbers which contain 366 within the part number.
-
Enter AND (no quote marks) between search terms. This will locate the exact phrase which contains all of the words referenced.
For example: Entering Subminiature AND Load will bring up all products which have BOTH words in the product description.
-
Enter “OR” (with quote marks) between search terms to find products with either word in the description.
For Example: Entering Miniature “OR” Subminiature will bring up all products which have EITHER word in the product spelling
-
When searching by product family or category, try navigating through the product menu via the navigation button on the top left of the website. Or use the Find-A-Solution button from the home page.
|
|
|
|