MODEL 53, 20,000 LBS
Model:53
Order Code:AL131EL,1A,2U,6E,15C
Price: Consult Factory
Lead Time: Consult Factory
Model:060-0240-02
MODEL 53, 20,000 LBS, 60 to 160 deg. F. (15 to 70 deg.C) Temperature Compensation, Non-amplified (mv/v), Teflon cable, 5 ft (1.5 meter) Long, Radial Electical Exit Orientation
5 lb to 50,000 lb
±0.60 % full scale
±0.50 % full scale
±0.30 % full scale
±0.10 % full scale
2 mV/V (nominal)
Compression
-54 °C to 121 °C [-65 °F to 250 °F]
15 °C to 71 °C [60 °F to 160 °F]
0.005 % full scale/°F
0.01 % full scale/°F
1,83 m [5 ft] integral Teflon cable
None required
59 g to 1.27 kg [0.13 lb to 2.8 lb] with cable
Stainless Steel
CE (unamplified)
External Wiring DiagramOutline Drawing - 3K thru 12.5K LBSOutline Drawing - 15K thru 30K LBSOutline Drawing - 50K LBSOutline Drawing - 200 thru 2500 LBS