|
MODEL 41, 500 LBS
Model:41
Order Code:AL111CR,1A,2U,6A,15A
Price:
Consult Factory
Lead Time:
Consult Factory

060-0571-07
Model:060-0571-07
MODEL 41, 500 LBS
Order Code:AL111CR,1A,2U,6A,15A
Price:
Consult Factory
Lead Time:
Consult Factory
Overview
MODEL 41, 500 LBS, 60 to 160 deg. F. (15 to 70 deg.C) Temperature Compensation, Non-amplified (mv/v), Bendix PTIH-10-6P Electrical connector, Horizontal Electical Exit Orientation
Item Specs
Accuracy±0.30 % full scale (5 lb to 25 lb)
±0.13 % full scale (50 lb to 500,000 lb)
Non-Linearity±0.20 % full scale (5 lb to 25 lb)
±0.10 % full scale (50 lb to 500,000 lb)
Hysteresis±0.10 % full scale (5 lb to 25 lb)
±0.08 % full scale (50 lb to 500,000 lb)
Repeatability±0.10 % full scale (5 lb to 25 lb)
±0.03 % full scale (50 lb to 500,000 lb)
OutPut2 mV/V ±0.5 % full scale (5 lb to 25 lb)
3 mV/V ±0.5 % full scale (50 lb to 500,000 lb)
OperationCompression/Tension
Temperature, Operating-54 °C to 121 °C [-65 °F to 250 °F]
Temperature, Compensated15 °C to 71 °C [60 °F to 160 °F]
Temperature Effect, Zero0.002 % full scale/°F
Temperature Effect, Span0.002 % full scale/°F
Electrical TerminationPTIH-10-6P (5 lb to 5,000 lb)
MS3102E-14S-6P (7,500 lb to 500,000 lb)
Mating ConnectorPT06A-10-6S or equiv (5 lb to 5,000 lb)
MS3106A-14S-6S (7,500 lb to 500,000 lb)
Weight0.362 kg to 59.012 kg [0.8 lb to 130.1 lb]
Case MaterialStainless Steel (less than or equal to 200,000 lb)
Carbon Steel (300,000 lb and above)
Interinsically Safe OptionWith amplified option 2n
ApprovalsCE (unamplified)
Documentation
Outline Drawing - 2K thru 5K LBS External Wiring Diagram Outline Drawing - 20K thru 50K LBS Outline Drawing - 7500 thru 15K LBS Outline Drawing - 50 thru 1250 LBS
|
|
|
|
|
|
|
-
You must use quotation marks when searching order codes. Start with the base order code and range & then add option codes to further reduce the search.
For example: “AL111” will yield the most results. “AL111BN,1A,2U” will start to narrow the search
-
Use the * symbol at the end of a word, part number, partial part number or model number. This will create a wildcard search.
For example: Entering 366* will bring up Model 366 and Model 3663 as well as specific part numbers which contain 366 within the part number.
-
Enter AND (no quote marks) between search terms. This will locate the exact phrase which contains all of the words referenced.
For example: Entering Subminiature AND Load will bring up all products which have BOTH words in the product description.
-
Enter “OR” (with quote marks) between search terms to find products with either word in the description.
For Example: Entering Miniature “OR” Subminiature will bring up all products which have EITHER word in the product spelling
-
When searching by product family or category, try navigating through the product menu via the navigation button on the top left of the website. Or use the Find-A-Solution button from the home page.
|
|
|
|