MODEL 31, 1,000 LBS
Model:31
Order Code:AL311CV,1A,2U,6E,15C
Price: Consult Factory
Lead Time: Consult Factory
Model:060-1432-07
MODEL 31, 1,000 LBS, 60 to 160 deg. F. (15 to 70 deg.C) Temperature Compensation, Non-amplified (mv/v), Teflon cable, 5 ft (1.5 meter) Long, Radial Electical Exit Orientation
50 g to 250 lb 500 lb to 10,000 lb
±0.25 % full scale (50 g to 250 lb) ±0.30 % full scale (500 lb to 10,000 lb)
±0.15 % full scale (50 g to 250 lb) ±0.20 % full scale (500 lb to 10,000 lb)
±0.10 % full scale (50 g to 250 lb) ±0.05 % full scale (500 lb to 10,000 lb)
0.1 mV/V (nominal) (50 g to 150 g) 20 mV/V (nominal) (250 g to 500 g) 1.5 mV/V (nominal) (1,000 g) 2 mV/V (nominal) (5 lb to 10,000 lb)
Tension/Compression
-54 °C to 121 °C [-65 °F to 250 °F]
15 °C to 71 °C [60 °F to 160 °F]
0.015 % full scale/°F
1,83 m [5 ft] integral Teflon cable
None required
21 g to 250 g [0.046 lb to 0.551 lb]
Stainless Steel
CE (unamplified)
External Wiring DiagramOutline Drawing - 1K gm thru 10 LBSOutline Drawing - 4K thru 5K LBSOutline Drawing - 7500 thru 10K LBSOutline Drawing - 25 thru 100 LBSOutline Drawing - 250 thru 1000 LBSOutline Drawing - 2K thru 3K LBSInstallation drawingOutline Drawing - 50 gm thru 250 gm