MODEL S, 3,000 PSI
Model:S
Order Code:BP357DN,1A,2U,5E,6AM
Price: Consult Factory
Lead Time: Consult Factory
Model:060-1542-13G
MODEL S, 3,000 PSI, 60 to 160 deg. F. (15 to 70 deg.C) Temperature Compensation, Non-amplified (mv/v), 3/8-24 unf male Pressure port, Integral Twisted Teflon Leads with Balance Board 5 ft (1.5 meter) Long
100 psig to 15000 psig
1.0 % FS BFSL
Gases, liquids compatible with wetted parts
2 mV/V
-54 °C to 149 °C [-65 °F to 300 °F]
16 °C to 71 °C [60 °F to 160 °F]
0.01 % FS/°F
0.02 % reading/°F
Four twisted leads (1.83 m [5 ft]) with external balance board
None
50 % over capacity
400 % full scale
17-4 PH Stainless Steel
Stainless Steel
External Wiring DiagramOutline Drawing - 7/16-20 UNFOutline Drawing - 3/8 24 UNF