MODEL 13, 25 LBS
Model:13
Order Code:AL322BL,1A,2U,6AM,15C
Price: Consult Factory
Lead Time: Consult Factory
Model:060-2443-07
MODEL 13, 25 LBS, 60 to 160 deg. F. (15 to 70 deg.C) Temperature Compensation, Non-amplified (mv/v), Integral Twisted Teflon Leads with Balance Board 5 ft (1.5 meter) Long, Radial Electical Exit Orientation
150 g to 1,000 g 5 lb to 1,000 lb
±0.70 % full scale
±0.50 % full scale
±0.10 % full scale
15 mV/V (nominal) (150 g to 500 g) 1.5 mV/V (nominal) (1,000 g) 2 mV/V (nominal) (5 lb to 1,000 lb)
Compression only
-54 °C to 121 °C [-65 °F to 250 °F]
15 °C to 71 °C [60 °F to 160 °F]
0.01 % full scale/°F
0.02 % reading/°F
1,83 m [5 ft] integral cable with balance board
None required
1 g to 10 g [0.002 lb to 0.022 lb] 9 g to 18 g [0.019 lb to 0.039 lb] with cable
Stainless Steel
CE (unamplified)
External Wiring DiagramOutline Drawing - 100 thru 250 LBSOutline Drawing - 500 thru 1K LBSOutline Drawing - 150 thru 500 gmsOutline Drawing - 1000 gm thru 10 LBS