Model GM Digital Display and Signal Conditioner for mV/V Input with Peak and Hold
Model:GM
Order Code:AE213QA,52J,58EM,58C
Price: Consult Factory
Lead Time: Consult Factory
Model:060-3147-03
1/20000 max.
LED
4.5
Strain Gage
1 - 5 mV/V or 5 - 50 mV/V
1
+/- 2.5 VDC +/- 5 VDC
115 VAC or 220 VAC or 12 VDC
1/8 DIN
Noryl plastic
2.25 lb [1 kg]
3.8 in W x 1.9 in H x 5.2 in D [9.7 cm x 4.8 cm x 13.2 cm]
32 F to 130 F [0 C to 54 C]
-20 F to 200 F [-29 C to 93 C]
Outline DrawingProduct ManualProduct Manual