Model DM Digital Signal Conditioner for AC Powered Displacement Transducer with Hi/Low Limits
Model:DM
Order Code:AE214QA,58A
Price: Consult Factory
Lead Time: Consult Factory
Model:060-3157-03
1/20000 max.
LED
4.5
AC, LVDT, VRT
1
3 VRMS at 5 kHz
115 VAC or 220 VAC or 12 VDC
1/8 DIN
Noryl plastic
2 lb [0.9 kg]
3.8 in W x 1.9 in H x 5.2 in D [9.7 cm x 4.8 cm x 13.2 cm]
32 F to 130 F [0 C to 54 C]
-20 F to 200 F [-29 C to 93 C]
Product Manual