Model UBP-10 Universal Bipolar Inline Amplifier with 0-10 VDC Output and 24 to 32 VDC Single Voltage Supply Input
Model:UBP-10
Order Code:BE126EL,51J
Price: Consult Factory
Lead Time: Consult Factory
Model:060-6827-06
Strain Gage
3 VDC or 5 VDC or 10 VDC @ 70 mA
+/- 15 VDC
5 F to 160 F [-15 C to 71 C]
Product Manual