MODEL S3C, +/- 0.3 IN
Model:S3C
Order Code:BY324HF
Price: Consult Factory
Lead Time: Consult Factory
Model:060-G201-03
DC/DC MINIATURE LVDT BALL ENDED PROBE SPRING RETURN ARMATURE
+/-0.1 in to +/- 0.4 in
+/-0.25% Full scale
+/-5 vdc or 0 to 10 vdc (field selectable)
Output is positive for outward stroke
-50 to 70 deg.C (-58 to 158 deg.F.)
0.006% full scale/deg.f.
0.017% full scale/deg.f.
DC -DC Type displacement transducer
24 VDC to 40 VDC @ 30 mA
+/-12 VDC to +/- 20 VDC @ 30 mA
+/-15 VDC
Multiconductor shielded cable (1.83 m [6 ft])
Captive guided Spring Return
82.5 g (2.91 oz)
± 0.1 in = 4 oz ± 0.2 in = 7 oz ± 0.3 in = 15 oz ± 0.4 in = 1 lbs
± 01 in = 8.5 oz/inch ± 0.2 in = 7.1 oz/inch ± 0.3in = 5.8 oz/inch ± 0.4 in = 7.2 oz/inch
Yes
External Wiring DiagramOutline Drawing