MODEL SC500, Strain gage mV/V Bridge Based Sensors, 110 - 220 VAC Supply, Isolated analog output (0-5 VDC)
Model:SC500
Order Code:AE236QC,58I
Price: Consult Factory
Lead Time: Consult Factory
Model:060-J500-03
Vacuum/Fluorescent
5
Strain Gage Amplified LVDT
Strain Gage - 0.5 - 21 mV/V Amplified - +/- 5 VDC or +/- 10 VDC or 4-20 mA LVDT - 0.1 - 15 VRMS
1
Strain Gage - 5 VDC Amplified - 12 VDC or +/- 15 VDC or 28 VDC LVDT - 3 VAC
100 - 240 VAC or 10 - 26 VDC
1/8 DIN
Aluminum
3.8 in W x 1.9 in H x 4.7 in D [9.7 cm x 4.8 cm x 11.8 cm]
40 F to 105 F [5 C to 40 C]
-40 F to 195 F [-30 C to 90 C]
Product Manual