MODEL 123, 5000 Kg
Model:123
Order Code:BL810LU,1AH,2U,6F,15C
Price: Consult Factory
Lead Time: Consult Factory
Model:060-K626-06
MODEL 123, 5000 Kg, -5 to 130 deg.F. (-20 to 55 deg.C) Temperature Compensation, Non-amplified (mv/v), PVC cable, 5 ft (1.5 meter) Long, Radial Electical Exit Orientation
1,000 kg to 20,000 kg
±0.03 % full scale
2 mV/V (nominal)
Compression/Tension
-30 °C to 70 °C [-22 °F to 158 °F]
-20 °C to 55 °C [-4 °F to 131 °F]
±0.03 % full scale/10 °C
6 m [19.69 ft] of 5 mm [0.2 in] diameter cable
None required
Nickel plated alloy steel