MODEL 125, 500 Kg
Model:125
Order Code:BL811LN,1AH,2U,6F,15C
Price: Consult Factory
Lead Time: Consult Factory
Model:060-K627-04
MODEL 125, 500 Kg, -5 to 130 deg.F. (-20 to 55 deg.C) Temperature Compensation, Non-amplified (mv/v), PVC cable, 5 ft (1.5 meter) Long, Radial Electical Exit Orientation
100 kg, 200 kg, 300 kg & 500 kg
±0.02 % full scale
2 mV/V (nominal)
Compression/Tension
-30 °C to 70 °C [-22 °F to 158 °F]
-20 °C to 55 °C [-4 °F to 131 °F]
±0.02 % full scale/10 °C
Mating connector and 5m [16.40 ft] cable (included)
None required
Nickel plated alloy steel