Model 1308 Rotary Slip Ring Propellar Torque Sensor, 1,000 lb-in to 20,000 lb-in, ±0.25 % non-linearity rated output
Model:1308
Order Code:1308
Price: From Consult Factory
Lead Time: From Consult Factory
Model 1308 Rotary Slip Ring Propellar Torque Sensor, 1,000 lb-in to 20,000 lb-in
10,000 lb-in to 20,000 lb-in
0.357%
±0.25 % rated output
±0.05 % rated output
±1 mV/V (nominal)
-29 °C to 93 °C [-20 °F to 200 °F]
21 °C to 77 °C [70 °F to 170 °F]
±0.002 % of rated output/°F
±0.002 % of reading/°F
MS-3102E-14S-5P
External Wiring DiagramOutline Drawing