|
Model 1700 Series ( 1700 - 1706 ) Non-Contact/Amplified Output Torque Transducer, 0.02 Nm to 1,500 Nm, 0.25 % Accuracy
Model:1700
Order Code:1700 to 1706
1700(S) to 1706(S)
1700(E) to 1706(E)
Price: From
Consult Factory
Lead Time: From
Consult Factory

Model:1700
Model 1700 Series ( 1700 - 1706 ) Non-Contact/Amplified Output Torque Transducer, 0.02 Nm to 1,500 Nm, 0.25 % Accuracy
Order Code:1700 to 1706
1700(S) to 1706(S)
1700(E) to 1706(E)
Price: From
Consult Factory
Lead Time: From
Consult Factory
Overview
Model 1700 series Non-Contact/Amplified Output Torque Transducer, 0.02 Nm to 1500 Nm, 0.25 % Accuracy, Built-in Instrumentation Amplifier (±10 V output) (standard), Speed Sensor or Angle Encoder Option. These transducers are suitable for laboratory applications as well as industrial evironments because of their compact size and multiple mounting options. The contactless transmission of supply voltage and measuring signal enables continuous operation with low maintenance.
Item Specs
Range0.02 Nm, 0.05 Nm
0.1 Nm to 2 Nm
5 Nm to 20 Nm
50 Nm to 300 Nm
500 Nm to 1,500 Nm
Non-Linearity±0.1 % rated output
Hysteresis±0.1 % rated output
Temperature, Operating0 °C to 60 °C [32 °F to 140 °F]
Temperature, Compensated5 °C to 45 °C [41 °F to 113 °F]
Temperature Effect, Zero0.02 % /°K
Temperature Effect, Output0.01 % /°K
Electrical Termination12 Pin Binder
Torsional Stiffness0.02 Nm, 0.05 Nm = 16 Nm/rad
0.1 Nm to 2 Nm = 35 Nm/rad to 135 Nm/rad
5 Nm to 20 Nm = 960 Nm/rad to 3,955 Nm/rad
50 Nm to 300 Nm = 17X10^3 Nm/rad to 67X10^3 Nm/rad
500 Nm to 1,500 Nm = 260X10^3 Nm/rad to 449X10^3 Nm/rad
Rotating Inertia0.02 Nm, 0.05 Nm = 7 g-cm^2
0.1 Nm to 2 Nm = 10 g-cm^2
5 Nm to 20 Nm = 100 g-cm^2
50 Nm to 300 Nm = 775 g-cm^2 to 840 g-cm^2
500 Nm to 1,500 Nm = 9,835 g-cm^2 to 10,380 g-cm^2
Speed rating 0.02 Nm, 0.05 Nm = 15,000
0.1 Nm to 2 Nm = 37,000
5 Nm to 20 Nm = 19,000
50 Nm to 300 Nm = 13,500
500 Nm to 1500 Nm = 7,900
(S) = 10,000 max. measurement
(E) = 3,000 max. measurement
Documentation
|
|
|
|
|
|
|
-
You must use quotation marks when searching order codes. Start with the base order code and range & then add option codes to further reduce the search.
For example: “AL111” will yield the most results. “AL111BN,1A,2U” will start to narrow the search
-
Use the * symbol at the end of a word, part number, partial part number or model number. This will create a wildcard search.
For example: Entering 366* will bring up Model 366 and Model 3663 as well as specific part numbers which contain 366 within the part number.
-
Enter AND (no quote marks) between search terms. This will locate the exact phrase which contains all of the words referenced.
For example: Entering Subminiature AND Load will bring up all products which have BOTH words in the product description.
-
Enter “OR” (with quote marks) between search terms to find products with either word in the description.
For Example: Entering Miniature “OR” Subminiature will bring up all products which have EITHER word in the product spelling
-
When searching by product family or category, try navigating through the product menu via the navigation button on the top left of the website. Or use the Find-A-Solution button from the home page.
|
|
|
|