Model 1754 Square Drive Non-contact Amplified Output Rotary Torque Sensor, 500Nm to 2000Nm, Non-linearity < ±0.15 % rated output
Model:1754
Order Code:1754
Price: From Consult Factory
Lead Time: From Consult Factory
Model 1754 Square Drive Non-contact Amplified Output Rotary Torque Sensor, 500Nm to 2000Nm
500 Nm to 2,000 Nm
< 0.25 %
±0.15 % rated output
±0.1 % rated output
+/- 5 volts
0 °C to 60 °C [32 °F to 140 °F]
5 °C to 45 °C [41 °F to 113 °F]
0.02 % /°K
0.01 % /°K
12 Pin Binder
12,000