|
MODEL 1800, 10,000 IN-LBS
Model:1800
Order Code:1805-10K,1AD,2U,6AC,15C
Price:
Consult Factory
Lead Time:
Consult Factory

1805-10K
Model:1805-10K
MODEL 1800, 10,000 IN-LBS
Order Code:1805-10K,1AD,2U,6AC,15C
Price:
Consult Factory
Lead Time:
Consult Factory
Overview
MODEL 1800, 10,000 IN-LBS, 70 to 170 deg. F. (20 to 75 deg.C) Temperature Compensation, Non-amplified (mv/v), Amphenol MS3102A-14S-5P Electrical connector, Radial Electical Exit Orientation
Item Specs
Range100 lb-in to 2,000 lb-in
2,000 lb-in, 5,000 lb-in, 10,000 lb-in
20,000 lb-in
50,000 lb-in, 100,000 lb-in
Non-Linearity±0.05 % rated output
Hysteresis±0.05 % rated output
Repeatability±0.02 % rated output
Temperature, Operating-29 °C to 93 °C [-20 °F to 200 °F]
Temperature, Compensated21 °C to 77 °C [70 °F to 170 °F]
Temperature Effect, Zero±0.001 % of rated output/°F
Temperature Effect, Output±0.001 % of reading/°F
Electrical TerminationMS-3102E-14S-5P
Torsional Stiffness100 to 2,000 lb-in = 13,500 to 225,000 lb-in/rad
2,000 lb-in = 700,000 lb-in/rad , 5,000 = 950,000 , and 10,000 lb-in = 1,000,000 lb-in/rad
20,000 lb-in = 3.27X10^6 lb-in/rad
50,000 lb-in = 11.71X10^6 lb-in/rad, 100,000 lb-in = 18.86X10^6 lb-in/rad
Rotating Inertia100 lb-in to 2,000 lb-in = 2.59X10^-3 lb-in sec^2
2,000 lb-in, 5,000 lb-in, 10,000 lb-in = 8.41X10^-3 lb-in sec^2
20,000 lb-in = 3.84X10^-2 lb-in sec^2
50,000 lb-in = .14 lb-in sec^2, 100,000 lb-in = .15 lb-in sec^2
Speed rating 100 lb-in to 2,000 lb-in = 27,000
2,000 lb-in, 5,000 lb-in, 10000 lb-in = 22,000
20,000 lb-in = 12,000
50,000 lb-in, 100,000 lb-in = 10,000
Documentation
Outline Drawing - Model 1805 Outline Drawing - Model 1806 External Wiring Diagram Outline Drawing - Model 1807 Outline Drawing - Model 1804
|
|
|
|
|
|
|
-
You must use quotation marks when searching order codes. Start with the base order code and range & then add option codes to further reduce the search.
For example: “AL111” will yield the most results. “AL111BN,1A,2U” will start to narrow the search
-
Use the * symbol at the end of a word, part number, partial part number or model number. This will create a wildcard search.
For example: Entering 366* will bring up Model 366 and Model 3663 as well as specific part numbers which contain 366 within the part number.
-
Enter AND (no quote marks) between search terms. This will locate the exact phrase which contains all of the words referenced.
For example: Entering Subminiature AND Load will bring up all products which have BOTH words in the product description.
-
Enter “OR” (with quote marks) between search terms to find products with either word in the description.
For Example: Entering Miniature “OR” Subminiature will bring up all products which have EITHER word in the product spelling
-
When searching by product family or category, try navigating through the product menu via the navigation button on the top left of the website. Or use the Find-A-Solution button from the home page.
|
|
|
|