|
|
MODEL 2110, 2,000 IN-LBS
Model:2110
Order Code:2110-2K,1AD,2U,6AC,15C
Price:
Consult Factory
Lead Time:
Consult Factory

2110-2K
Model:2110-2K
MODEL 2110, 2,000 IN-LBS
Order Code:2110-2K,1AD,2U,6AC,15C
Price:
Consult Factory
Lead Time:
Consult Factory
Overview
MODEL 2110, 2,000 IN-LBS, 70 to 170 deg. F. (20 to 75 deg.C) Temperature Compensation, Non-amplified (mv/v), Amphenol MS3102A-14S-5P Electrical connector, Radial Electical Exit Orientation
Item Specs
Range2,000 lb-in, 5,000 lb-in
10,000 lb-in, 20,000 lb-in, 30,000 lb-in
50,000 lb-in, 100,000 lb-in
200,000 lb-in
300,000 lb-in, 500,000 lb-in
600,000 lb-in, 750,000 lb-in
1,200,000 lb-in, 2,400,000 lb-in
Non-Linearity±0.1 % rated output
Hysteresis±0.1 % rated output
Repeatability±0.05 % rated output
Temperature, Operating-54 °C to 93 °C [-65 °F to 200 °F]
Temperature, Compensated21 °C to 77 °C [70 °F to 170 °F]
Temperature Effect, Zero±0.002 % of rated output/°F
Temperature Effect, Output±0.002 % of reading/°F
Electrical TerminationMS-3102E-14S-5P
Torsional StiffnessFrom: 2,000 lb-in = 43,384 lb-in/rad
Up to: 2.4M lb-in = 48.6X10^6 lb-in/rad
Documentation
External Wiring Diagram Outline Drawing - Model 2116 Outline Drawing - Model 2111 Outline Drawing - Model 2113 Outline Drawing - Model 2114 Outline Drawing - Model 2115 Outline Drawing - Model 2110
|
|
|
|
|
|
|
|
|
-
You must use quotation marks when searching order codes. Start with the base order code and range & then add option codes to further reduce the search.
For example: “AL111” will yield the most results. “AL111BN,1A,2U” will start to narrow the search
-
Use the * symbol at the end of a word, part number, partial part number or model number. This will create a wildcard search.
For example: Entering 366* will bring up Model 366 and Model 3663 as well as specific part numbers which contain 366 within the part number.
-
Enter AND (no quote marks) between search terms. This will locate the exact phrase which contains all of the words referenced.
For example: Entering Subminiature AND Load will bring up all products which have BOTH words in the product description.
-
Enter “OR” (with quote marks) between search terms to find products with either word in the description.
For Example: Entering Miniature “OR” Subminiature will bring up all products which have EITHER word in the product spelling
-
When searching by product family or category, try navigating through the product menu via the navigation button on the top left of the website. Or use the Find-A-Solution button from the home page.
|
|
|
|
|