MODEL 3124, 5,000 LBS
Model:3124
Order Code:3124-5K,1AD,2U,6AC,15C
Price: Consult Factory
Lead Time: Consult Factory
Model:3124-5K
MODEL 3124, 5,000 LBS, 70 to 170 deg. F. (20 to 75 deg.C) Temperature Compensation, Non-amplified (mv/v), Amphenol MS3102A-14S-5P Electrical connector, Radial Electical Exit Orientation
5,000 lb to 25,000 lb
±0.30 % full scale
±0.25 % of full scale
±0.15 % full scale
±0.05 % of full scale
±2 mV/V (nominal)
Tension/Compression
-54 °C to 93 °C [-65 °F to 200 °F]
21 °C to 77 °C [70 °F to 170 °F]
±0.002 % of full scale/°F
0.002 % of reading/°F
MS3102E-14S-5P
MS3106E-14S-5S
Carbon Steel
CE (unamplified)
Outline Drawing