MODEL 3132, 5,000 LBS
Model:3132
Order Code:3132-5K,1AD,2U,6AB,15A
Price: Consult Factory
Lead Time: Consult Factory
Model:3132-5K
MODEL 3132, 5,000 LBS, 70 to 170 deg. F. (20 to 75 deg.C) Temperature Compensation, Non-amplified (mv/v), Bendix PT02H-10-6P Electrical connector, Horizontal Electical Exit Orientation
500 lb to 5,000 lb
±0.15 % full scale
±0.10 % of full scale
±0.05 % of full scale
3 mV/V ±0.25 % (nominal)
Tension/Compression
-54 °C to 93 °C [-65 °F to 200 °F]
21 °C to 77 °C [70 °F to 170 °F]
±0.002 % of full scale/°F
±0.002 % of reading/°F
PT02E-10-6P
PT06W-10-6S
Carbon Steel
CE (unamplified)
External Wiring DiagramOutline Drawing