|
|
Model 3140 Tension/Compression Low Profile Load Cell with base plate, Ranges of 300 lb to 100,000 lb, Accuracy from ±0.04% to ±0.07% full scale, Aluminum & Carbon Steel
Model:3140
Order Code:3143, 3144, 3145, 3146
Price: From
Consult Factory
Lead Time: From
Consult Factory

Model:3140
Model 3140 Tension/Compression Low Profile Load Cell with base plate, Ranges of 300 lb to 100,000 lb, Accuracy from ±0.04% to ±0.07% full scale, Aluminum & Carbon Steel
Order Code:3143, 3144, 3145, 3146
Price: From
Consult Factory
Lead Time: From
Consult Factory
Overview
Model 3140 Load Cell offers a low profile design for both tension and compression applications. The welded carbon steel construction and stabilizing diaphragms provide the same ruggedness which has made our Model 41 and 43 pancake type load cells so successful. The Model 3140 is available in ranges 300 lb through 100,000 lb. and mounting dimensions are universally interchangeable within the test and measurement industry. Excellent off-center load & moment error correction, inherent in the design. Used for construction & material testing.
Item Specs
Range300 lb to 100,000 lb
Accuracy±0.04 % of full scale (300 lb to 2,000 lb)
±0.07 % of full scale (5,000 lb to 100,000 lb)
Non-Linearity±0.04 % of full scale (300 lb to 2,000 lb)
±0.05 % of full scale (5,000 lb to 100,000 lb)
Hysteresis±0.03 % of full scale (300 lb to 2,000 lb)
±0.05 % of full scale (5,000 lb to 100,000 lb)
Repeatability±0.01 % of full scale
OutPut±2 mV/V (300 lb to 2,000 lb)
±4 mV/V (5,000 lb to 100,000 lb)
OperationTension/Compression
Temperature, Operating-54 °C to 93 °C [-65 °F to 200 °F]
Temperature, Compensated-9 °C to 46 °C [15 °F to 115 °F]
Temperature Effect, Zero0.15 % of full scale/100 °F
Temperature Effect, Span0.08 % of reading/100 °F
Electrical TerminationPT02E-10-6P
Mating ConnectorPT06W-10-6S
Weight1.134 kg to 23.813 kg [2.5 lb to 52.5 lb]
Case MaterialAluminum (300 lb to 2,000 lb)
Carbon Steel (5,000 lb to 100,000 lb)
Documentation
|
|
|
|
|
|
|
|
|
-
You must use quotation marks when searching order codes. Start with the base order code and range & then add option codes to further reduce the search.
For example: “AL111” will yield the most results. “AL111BN,1A,2U” will start to narrow the search
-
Use the * symbol at the end of a word, part number, partial part number or model number. This will create a wildcard search.
For example: Entering 366* will bring up Model 366 and Model 3663 as well as specific part numbers which contain 366 within the part number.
-
Enter AND (no quote marks) between search terms. This will locate the exact phrase which contains all of the words referenced.
For example: Entering Subminiature AND Load will bring up all products which have BOTH words in the product description.
-
Enter “OR” (with quote marks) between search terms to find products with either word in the description.
For Example: Entering Miniature “OR” Subminiature will bring up all products which have EITHER word in the product spelling
-
When searching by product family or category, try navigating through the product menu via the navigation button on the top left of the website. Or use the Find-A-Solution button from the home page.
|
|
|
|
|