|
|
Model 3140-P Tension/Compression Low Profile Load Cell with base plate, Ranges of 300 lb to 100,000 lb, Accuracy from ±0.04% to ±0.05% full scale, Aluminum & Carbon Steel
Model:3140-P
Order Code:3143-P, 3144-P, 3145-P, 3146-P
Price: From
Consult Factory
Lead Time: From
Consult Factory

Model:3140-P
Model 3140-P Tension/Compression Low Profile Load Cell with base plate, Ranges of 300 lb to 100,000 lb, Accuracy from ±0.04% to ±0.05% full scale, Aluminum & Carbon Steel
Order Code:3143-P, 3144-P, 3145-P, 3146-P
Price: From
Consult Factory
Lead Time: From
Consult Factory
Overview
The Model 3140-P was designed for general purpose use in demanding applications in automotive, aerospace, and military applications. Some advantages of these tension/compression load cells include compact size, high accuracy, and cost efficiency. The 3140-P has smaller maximum off-center load and moment error than the standard 3140 Series.
Item Specs
Range300 lb to 100,000 lb
Accuracy±0.04 % of full scale (300 lb to 2,000 lb)
±0.05 % of full scale (5,000 lb & 100,000 lb)
Non-Linearity±0.03 % of full scale (300 lb to 100,000 lb)
Hysteresis±0.02 % of full scale (300 lb to 2,000 lb)
±0.04 % of full scale (5,000 lb & 100,000 lb)
Repeatability±0.01 % of full scale
OutPut±2 mV/V (300 lb to 2,000 lb)
±4 mV/V (5,000 lb to 100,000 lb)
OperationTension/Compression
Temperature, Operating-54 °C to 93 °C [-65 °F to 200 °F]
Temperature, Compensated-9 °C to 46 °C [15 °F to 115 °F]
Temperature Effect, Zero0.08 % of full scale/100 °F
Temperature Effect, Span0.08 % of reading/100 °F
Electrical TerminationPT02E-10-6P
Mating ConnectorPT06W-10-6S
Weight1.134 kg to 23.813 kg [2.5 lb to 52.5 lb]
Case MaterialAluminum (300 lb to 2,000 lb)
Carbon Steel (5,000 lb to 100,000 lb)
Documentation
|
|
|
|
|
|
|
|
|
-
You must use quotation marks when searching order codes. Start with the base order code and range & then add option codes to further reduce the search.
For example: “AL111” will yield the most results. “AL111BN,1A,2U” will start to narrow the search
-
Use the * symbol at the end of a word, part number, partial part number or model number. This will create a wildcard search.
For example: Entering 366* will bring up Model 366 and Model 3663 as well as specific part numbers which contain 366 within the part number.
-
Enter AND (no quote marks) between search terms. This will locate the exact phrase which contains all of the words referenced.
For example: Entering Subminiature AND Load will bring up all products which have BOTH words in the product description.
-
Enter “OR” (with quote marks) between search terms to find products with either word in the description.
For Example: Entering Miniature “OR” Subminiature will bring up all products which have EITHER word in the product spelling
-
When searching by product family or category, try navigating through the product menu via the navigation button on the top left of the website. Or use the Find-A-Solution button from the home page.
|
|
|
|
|