MODEL 3156, 100,000 LBS
Model:3156
Order Code:3156-100K,1AD,2U,6AC,15C
Price: Consult Factory
Lead Time: Consult Factory
Model:3156-100K
MODEL 3156, 100,000 LBS, 70 to 170 deg. F. (20 to 75 deg.C) Temperature Compensation, Non-amplified (mv/v), Amphenol MS3102A-14S-5P Electrical connector, Radial Electical Exit Orientation
25,000 lb, 50,000 lb, 100,000 lb & 150,000 lb
±0.29 % full scale
±0.20 % of full scale
±0.05 % of full scale
±2 mV/V (nominal)
Tension/Compression
-54 °C to 93 °C [-65 °F to 200 °F]
21 °C to 77 °C [70 °F to 170 °F]
±0.003 % of full scale/°F
±0.003 % of reading/°F
MS3102E-14S-5P
MS3106E-14S-5S
Carbon Steel
CE (unamplified)
Outline Drawing