MODEL 3170, 5,000 LBS
Model:3170
Order Code:3174-5K,1AD,2U,6AB,15C
Price: Consult Factory
Lead Time: Consult Factory
Model:3174-5K
MODEL 3170, 5,000 LBS, 70 to 170 deg. F. (20 to 75 deg.C) Temperature Compensation, Non-amplified (mv/v), Bendix PT02H-10-6P Electrical connector, Radial Electical Exit Orientation
200 lb to 100,000 lb
±0.07 % full scale
±0.05 % of full scale
±0.02 % of full scale
1.5 mV/V (nominal) (200 lb to 1,000 lb) 2 mV/V (nominal) (2,000 lb to 100,000 lb)
Tension/Compression
-54 °C to 93 °C [-65 °F to 200 °F]
21 °C to 77 °C [70 °F to 170 °F]
±0.002 % of full scale/°F
±0.002 % of reading/°F
PT02E-10-6P
PT06W-10-6S
Carbon Steel
CE (unamplified)
Outline Drawing - Model 3174External Wiring diagramOutline Drawing - Model 3175Outline Drawing - Model 3176Outline Drawing - Model 3173