|
|
MODEL 6443,1.325K LBS and 6.6K LBS
Model:6443
Order Code:6443-123-1.325K/6.6K,1AD,2U,6AC,15B
Price:
Consult Factory
Lead Time:
Consult Factory

6443-123
Model:6443-123
MODEL 6443,1.325K LBS and 6.6K LBS
Order Code:6443-123-1.325K/6.6K,1AD,2U,6AC,15B
Price:
Consult Factory
Lead Time:
Consult Factory
Overview
MODEL 6443, 70 to 170 deg. F. (20 to 75 deg.C) Temperature Compensation, Non-amplified (mv/v), Amphenol MS3102A-14S-5P Electrical connector, Vertical Electical Exit Orientation
Item Specs
Range1,000 lb - X, radial; 500 lb - Y, side
1,500 lb - X, radial; 500 lb - Y, side
2,000 lb - X, radial; 500 lb - Y, side
6,600 lb - X, radial; 1,325 lb - Y, side
Accuracy±0.15 % full scale
Non-Linearity±0.10 % of full scale
Hysteresis±0.10 % of full scale
Repeatability±0.05 % of full scale
OutPut2 mV/V ±0.25 % (nominal)
OperationTension/Compression
Temperature, Operating-54 °C to 93 °C [-65 °F to 200 °F]
Temperature, Compensated21 °C to 77 °C [70 °F to 170 °F]
Temperature Effect, Zero0.002 % of full scale/°F
Temperature Effect, Span0.002 % of reading/°F
Electrical TerminationMS3102E-14S-5P (x2)
Mating ConnectorMS3106E-14S-5S
Case MaterialNickle Plated Carbon Steel
ApprovalsCE (unamplified)
Documentation
Outline Drawing
|
|
|
|
|
|
|
|
|
-
You must use quotation marks when searching order codes. Start with the base order code and range & then add option codes to further reduce the search.
For example: “AL111” will yield the most results. “AL111BN,1A,2U” will start to narrow the search
-
Use the * symbol at the end of a word, part number, partial part number or model number. This will create a wildcard search.
For example: Entering 366* will bring up Model 366 and Model 3663 as well as specific part numbers which contain 366 within the part number.
-
Enter AND (no quote marks) between search terms. This will locate the exact phrase which contains all of the words referenced.
For example: Entering Subminiature AND Load will bring up all products which have BOTH words in the product description.
-
Enter “OR” (with quote marks) between search terms to find products with either word in the description.
For Example: Entering Miniature “OR” Subminiature will bring up all products which have EITHER word in the product spelling
-
When searching by product family or category, try navigating through the product menu via the navigation button on the top left of the website. Or use the Find-A-Solution button from the home page.
|
|
|
|
|