Model LW7S AC-AC Submersible Displacement Transducer with captive guided spring return armature, ranges of ± 0.5 in to ± 3.0 in and accuracy of ± 0.25% of full scale. Unit can withstand pressure rating of 150 psi. Outputs ranging from 3.5 V RMS @ 5 V RMS to 7.6 V RMS @ 5 V RMS depending on the stroke length. Supply that can operate from either a 5 vdc calibrated power supply or a 1 V to 7 V RMS acceptable power supply. Unit can operate from a temperature of -40°F to +194°F and is constructed with a stainless steel body and has a submersible connector and supplied with a submersible mating connector cable assembly that is 5 ft long