Model M-5C AC-AC Miniature Displacement Transducer with free unguided armature, ranges from ± 0.10 to ± 0.50 in and an accuracy of ± 0.25% of full scale. Outputs ranging from 2 mV/V/0.001in to 4 mV/V/0.001 in depending on the stroke length. Supply that can operate from either a 5 vdc calibrated power supply or a 1 V to 7 V RMS acceptable power supply. Unit can operate from a temperature of -40°F to +212°F and is constructed with a stainless steel body and has multiconductor shielded cable.