The Model MAT53 amplified piezoelectric accelerometers combined with integrated temperature sensors are designed to be used in Industrial test and automation environments; including laboratory test, modal studies and testing cells where simultaneous temperature and velocity vibration are required to be measured. The constant current low output impedance for the velocity vibration combined with the current output for the temperature output provide the ability to drive high load capacitance allows long runs of low cost cable without degradation of data. The seismic element is mechanically isolated from the mounting base, resulting in a low base strain sensitivity. The stainless steel materials are non-magnetic resulting in very low magnetic field susceptibility. These features, together with a sealed body, assure accurate and reliable data. The Model MAT53 is available in a number of configurations and options that includes connector or integral stainless steel armored cable (specify length at time of ordering), The Model MAT53 can be supplied in a number of different dynamic ranges to suit the expected temperature and vibration levels.