Model MVL7 AC-AC Long Stroke Displacement Transducer with free unguided armature, ranges from ± 0.5 to ± 8.0 in and an accuracy of ± 0.25% of full scale. Outputs ranging from 2.4 V RMS @ 3 V RMS to 9.5 V RMS @ 3 V RMS depending on the stroke length. Supply that can operate from either a 5 vdc calibrated power supply or a 1 V to 7 V RMS acceptable power supply. Unit can operate from a temperature of -58°F to +257°F and is constructed with a stainless steel body and has multiconductor shielded cable.