|
Model RM Rod End In-Line Tension Load Cell, Range of 2,000 lb to 200,000 lb, ±0.22% to ±0.29% full scale Accuracy, Male/Male Threads, Hermetically Sealed, Stainless Steel All-Welded Construction
Model:RM
Order Code:AL413
Price: From
Consult Factory
Lead Time: From
Consult Factory

Model:RM
Model RM Rod End In-Line Tension Load Cell, Range of 2,000 lb to 200,000 lb, ±0.22% to ±0.29% full scale Accuracy, Male/Male Threads, Hermetically Sealed, Stainless Steel All-Welded Construction
Order Code:AL413
Price: From
Consult Factory
Lead Time: From
Consult Factory
Overview
Model RM, with male threads, is a high output rod end load cell designed to be mounted inline to the load axis to measure tension. The outputs for these load cells are ±5 Vdc or 10 Vdc, or 4 mA to 20 mA (two wire) all calibrated in tension. The mounting thread configurations and the all welded stainless steel construction make these tension load cells ideal for a variety of rugged field applications as well as in the laboratory. The optional high output signal offers resistance to electrical noise as well as additional signal resolution. Additional options include an internal buffered shunt calibration circuit for ease of setup with an associated indicator, and a variety of thread selections, including metric sizes.
Item Specs
Range2,000 lb to 200,000 lb
Accuracy±0.29 % full scale (100 lb to 1,000 lb)
±0.22 % full scale (2,000 lb to 50,000 lb)
±0.29 % full scale (75,000 lb to 200,000 lb)
Non-Linearity±0.20 % full scale (100 lb to 1,000 lb)
±0.15 % full scale (2,000 lb to 50,000 lb)
±0.20 % full scale (75,000 lb to 200,000 lb)
Hysteresis±0.20 % full scale (100 lb to 1,000 lb)
±0.15 % full scale (2,000 lb to 50,000 lb)
±0.20 % full scale (75,000 lb to 200,000 lb)
Repeatability±0.05 % full scale
Temperature, Operating-54 °C to 121 °C [-65 °F to 250 °F]
Temperature, Compensated15 °C to 71 °C [60 °F to 160 °F]
Temperature Effect, Zero0.005 % full scale/°F
Temperature Effect, Span0.005 % full scale/°F
Electrical TerminationPTIH-10-6P (2,000 lb to 50,000 lb)
MS3102E-14S-6P (75,000 lb to 200,000 lb)
Mating ConnectorPT06A-10-6S or equivalent (2,000 lb to 50,000 lb)
MS3106A-14S-6S or equivalent (75,000 lb to 200,000 lb)
Weight0.45 g to 16.01 g [1.0 lb to 35.3 lb]
Case MaterialStainless Steel
ApprovalsCE (unamplified)
Documentation
External Wiring Diagram Outline Drawing
|
|
|
|
|
|
|
-
You must use quotation marks when searching order codes. Start with the base order code and range & then add option codes to further reduce the search.
For example: “AL111” will yield the most results. “AL111BN,1A,2U” will start to narrow the search
-
Use the * symbol at the end of a word, part number, partial part number or model number. This will create a wildcard search.
For example: Entering 366* will bring up Model 366 and Model 3663 as well as specific part numbers which contain 366 within the part number.
-
Enter AND (no quote marks) between search terms. This will locate the exact phrase which contains all of the words referenced.
For example: Entering Subminiature AND Load will bring up all products which have BOTH words in the product description.
-
Enter “OR” (with quote marks) between search terms to find products with either word in the description.
For Example: Entering Miniature “OR” Subminiature will bring up all products which have EITHER word in the product spelling
-
When searching by product family or category, try navigating through the product menu via the navigation button on the top left of the website. Or use the Find-A-Solution button from the home page.
|
|
|
|